您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SHD-2SH - Short and lightweight Harmonic Drive® hollow shaft gear
Harmonic Drive
Harmonic Drive® Gears with output bearing
Powered by
CAD模型選擇
{harmonicdrive/getriebe_mit_abtriebslager/shd_2sh_asmtab.prj},{NB=SHD-25-50-2SH-MHC},{SIZE=25},{RATIO=50},{MHC=1},{HSC=Screw Connection},{BL=0},{CRB=Yes},{LWG=-0.2},{UWG=0},{INFOPDF=The SHD-2SH Series Gears with high capacity tilt resistant bearing are characterised by their very short design. Compared to the SHG/ HFUS Series, the axial length is reduced by about 50 %. In addition, this series has a very low weight and a Wave Generator with a large hollow shaft for the passage of supply lines.},{IBS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
Size
ⁿ/ₐ
RATIO
Selection for Ratio
ⁿ/ₐ
OD
Outer diameter
[mm]
L
Length
[mm]
HSD
Hollow Shaft Diameter
[mm]
HSC
Hub Shaft Connection
ⁿ/ₐ
ACCUR
Transmission accuracy
[arcmin]
BL
Backlash
[arcmin]
TR
Limit for repeated peak torque
[Nm]
TA
Limit for average torque
[Nm]
NMAX
Max. input speed
[rpm]
MOS
Max. Output Speed
[1/min]
WGT
Weight
[kg]
CRB
Integrated Output Bearing
ⁿ/ₐ
MK
Permissible dynamic tilting moment
[Nm]
FA
Permissible axial load
[N]
FR
Permissible radial load
[N]
LWG
Lower tolerance limit Wave Generator Position
[mm]
UWG
Upper tolerance limit Wave Generator Position
[mm]
SHD-14-50-2SH
14
50
70
17.5
11
Screw Connection
<1.5
0
12.0
4.8
8500
170
0.33
Yes
37
620
415
-0.2
0
SHD-14-80-2SH
14
80
70
17.5
11
Screw Connection
<1.5
0
16.0
7.7
8500
106
0.33
Yes
37
620
415
-0.2
0
SHD-14-100-2SH
14
100
70
17.5
11
Screw Connection
<1.5
0
19.0
7.7
8500
85
0.33
Yes
37
620
415
-0.2
0
SHD-17-50-2SH
17
50
80
18.5
15
Screw Connection
<1.5
0
23.0
18.0
7300
146
0.42
Yes
62
1111
744
-0.2
0
SHD-17-80-2SH
17
80
80
18.5
15
Screw Connection
<1.5
0
29.0
19.0
7300
91
0.42
Yes
62
1111
744
-0.2
0
SHD-17-100-2SH
17
100
80
18.5
15
Screw Connection
<1.5
0
37.0
27.0
7300
73
0.42
Yes
62
1111
744
-0.2
0
SHD-17-120-2SH
17
120
80
18.5
15
Screw Connection
<1.5
0
37.0
27.0
7300
60
0.42
Yes
62
1111
744
-0.2
0
SHD-20-50-2SH
20
50
90
19.0
20
Screw Connection
<1
0
39.0
24.0
6500
130
0.52
Yes
93
1560
1045
-0.2
0
SHD-20-80-2SH
20
80
90
19.0
20
Screw Connection
<1
0
51.0
33.0
6500
81
0.52
Yes
93
1560
1045
-0.2
0
SHD-20-100-2SH
20
100
90
19.0
20
Screw Connection
<1
0
57.0
34.0
6500
65
0.52
Yes
93
1560
1045
-0.2
0
SHD-20-120-2SH
20
120
90
19.0
20
Screw Connection
<1
0
60.0
34.0
6500
54
0.52
Yes
93
1560
1045
-0.2
0
SHD-20-160-2SH
20
160
90
19.0
20
Screw Connection
<1
0
64.0
34.0
6500
40
0.52
Yes
93
1560
1045
-0.2
0
SHD-25-50-2SH
25
50
110
22.0
24
Screw Connection
<1
0
69.0
38.0
5600
112
0.91
Yes
129
2329
1560
-0.2
0
SHD-25-80-2SH
25
80
110
22.0
24
Screw Connection
<1
0
96.0
60.0
5600
70
0.91
Yes
129
2329
1560
-0.2
0
SHD-25-100-2SH
25
100
110
22.0
24
Screw Connection
<1
0
110.0
75.0
5600
56
0.91
Yes
129
2329
1560
-0.2
0
SHD-25-120-2SH
25
120
110
22.0
24
Screw Connection
<1
0
117.0
75.0
5600
46
0.91
Yes
129
2329
1560
-0.2
0
SHD-25-160-2SH
25
160
110
22.0
24
Screw Connection
<1
0
123.0
75.0
5600
35
0.91
Yes
129
2329
1560
-0.2
0
SHD-32-50-2SH
32
50
142
27.9
32
Screw Connection
<1
0
151.0
75.0
4800
96
1.87
Yes
290
4080
2734
-0.2
0
SHD-32-80-2SH
32
80
142
27.9
32
Screw Connection
<1
0
213.0
117.0
4800
60
1.87
Yes
290
4080
2734
-0.2
0
SHD-32-100-2SH
32
100
142
27.9
32
Screw Connection
<1
0
233.0
151.0
4800
48
1.87
Yes
290
4080
2734
-0.2
0
SHD-32-120-2SH
32
120
142
27.9
32
Screw Connection
<1
0
247.0
151.0
4800
40
1.87
Yes
290
4080
2734
-0.2
0
SHD-32-160-2SH
32
160
142
27.9
32
Screw Connection
<1
0
261.0
151.0
4800
30
1.87
Yes
290
4080
2734
-0.2
0
SHD-40-50-2SH
40
50
170
33.0
40
Screw Connection
<1
0
281.0
137.0
4000
80
3.09
Yes
424
4615
3092
-0.2
0
SHD-40-80-2SH
40
80
170
33.0
40
Screw Connection
<1
0
364.0
198.0
4000
50
3.09
Yes
424
4615
3092
-0.2
0
SHD-40-100-2SH
40
100
170
33.0
40
Screw Connection
<1
0
398.0
260.0
4000
40
3.09
Yes
424
4615
3092
-0.2
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SHG-2UH - Closed Harmonic Drive® hollow shaft gear to feed through supply l...
Harmonic Drive
09.01.2024
SHG-2SO - Harmonic Drive® hollow shaft gear for direct motor mounting
Harmonic Drive
14.12.2023
SHG-2SH - Open Harmonic Drive® hollow shaft gear without input bearing
Harmonic Drive
09.01.2024
LynxDrive - Compact Harmonic Drive® Servo actuator
Harmonic Drive
14.12.2023
CSD-2UH - Harmonic Drive ® Gear with output bearing for direct motor mounti...
Harmonic Drive
09.01.2024
CSD-2UF - Short Harmonic Drive ® Gear with integrated output bearing
Harmonic Drive
09.01.2024
CanisDrive - Harmonic Drive® Servo actuators with hollow shaft
Harmonic Drive
09.01.2024
CSD-Component
Harmonic Drive Systems,Inc.
01.02.2024
SHG-2A - Harmonic Drive® Gear Component Set with optional hollow shaft
Harmonic Drive
14.12.2023
CSG-2UH - Harmonic Drive® Gear with output bearing with highest torque capa...
Harmonic Drive
14.12.2023
FHA-C Mini - Harmonic Drive® hollow shaft servo actuator
Harmonic Drive
09.01.2024
50436 - Locating ring for all sprue bushings with heater
Ewikon
07.03.2019
SB51100, SB51101, SB51102, SB51103, SB51104, SB51105, SB51106 - Thrust Ball...
Misumi
29.05.2023
CSF-1U - Harmonic Drive® Gear with output bearing with output shaft, input ...
Harmonic Drive
14.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表