您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SHR-34212 - Hoist Rings - Heavy Duty
Essentra Components
Material Handling
Lifting & Rigging
Hoist Rings, Eyebolts & Anchoring Eyes
Hoist Rings
Hoist Rings - Heavy Duty
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q02000000/l3_q02010000/l4_q02010100/p140075/shr-34212.prj},{NB=SHR-34515},{PN=SHR-34515},{AMERSID=1080919},{APACID=-},{EMEAID=-},{RATEDLOAD=2300},{A=25.4},{B=88.9},{C=38.1},{D=19.1},{E=25},{F=134.9},{G=M12 x 1.75},{BODYDIA=12},{K=48.0},{TORQUE=28},{M=65.000},{P=1.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
RATEDLOAD
Rated Load Lbs
[mm]
A
A Radius
[mm]
B
B Width
[mm]
C
C Body Height
[mm]
D
D Ring Diameter
[mm]
E
E Stud Height
[mm]
F
F Ring and Body Height
[mm]
G
G Thread Size
ⁿ/ₐ
K
K Body Diameter
[mm]
TORQUE
Torque Ft./Lbs.
ⁿ/ₐ
M
M Ring Height
[mm]
SHR-34212
SHR-34212
1080914
-
-
800
16.5
58.2
24.4
11.1
16
82.0
M8 x 1.25
31.8
7
38.500
SHR-34214
SHR-34214
1080915
-
-
800
16.5
58.2
24.4
11.1
21
82.0
M8 x 1.25
31.8
7
38.500
SHR-34312
SHR-34312
1080916
-
-
990
16.5
58.2
24.4
11.1
16
82.0
M10 x 1.50
31.8
12
36.500
SHR-34314
SHR-34314
1080917
-
-
990
16.5
58.2
24.4
11.1
26
82.0
M10 x 1.50
31.8
12
36.500
SHR-34515
SHR-34515
1080919
-
-
2300
25.4
88.9
38.1
19.1
25
134.9
M12 x 1.75
48.0
28
65.000
SHR-34516
SHR-34516
1080920
-
-
2300
25.4
88.9
38.1
19.1
32
134.9
M12 x 1.75
48.0
28
65.000
SHR-34614
SHR-34614
1080921
-
-
4100
25.4
88.9
38.1
19.1
25
134.9
M16 x 2.00
48.0
60
62.000
SHR-34615
SHR-34615
1080922
-
-
4100
25.4
88.9
38.1
19.1
32
134.9
M16 x 2.00
48.0
60
62.000
SHR-34714
SHR-34714
1080923
-
-
4800
25.4
88.9
38.1
19.1
25
134.9
M20 x 2.50
48.0
100
58.700
SHR-34716
SHR-34716
1080924
-
-
4800
25.4
88.9
38.1
19.1
38
134.9
M20 x 2.50
48.0
100
58.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
COL-BL02 - Tool Balancers - Heavy Duty
Essentra Components
18.08.2014
SHRS-1 - Hoist Rings - Stationary
Essentra Components
07.08.2014
SUN-65 - Anchor Shackles - Screw Pin
Essentra Components
07.08.2014
ACC-530 - Links - Oblong, Lifting
Essentra Components
07.08.2014
ACC-585 - Links - Kulper Chain Sling Coupling
Essentra Components
07.08.2014
SUN-265 - Chains - Approved for Lifting, Grade 50
Essentra Components
07.08.2014
ACC-705 - Chains - Non-lifting, Straight Link
Essentra Components
07.08.2014
RF-221 - Structural Tubing Tees - Tee w/ Ridge
Essentra Components
21.07.2014
ACC-20 - Chains - Non-lifting, Grade 30
Essentra Components
07.08.2014
AS-105 - Anchor Shackles - Safety Pin
Essentra Components
07.08.2014
SHR-34010 - Hoist Rings - Universal Lift ring
Essentra Components
07.08.2014
WEB-9 - Eye Nuts
Essentra Components
07.08.2014
ACC-335 - Sling Hooks - Clevis
Essentra Components
07.08.2014
ACC-560 - Links - Mechanical Coupling
Essentra Components
07.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表