SL-SKFNA , SH-SKFNA , SHD-SKFNA , SL-SKFND , SH-SKFND , SHD-SKFND , SL-HKFNA , SH-HKFNA , SL-HKFND , SH-HKFND - Precision Cleaning Locating Pins - Large Head, Tapered - Configurable Taper Angle, D and P Selectable Tolerance - Threaded
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/sl_skfna.prj},{NB=SL-SKFNAMS6-P6.50-L0-B2.0-E0.5-A15},{ST=-},{CO=D},{SHP=A},{DTS=M},{PTS=S},{D=6},{P=6.50},{L=0},{B=2.0},{E=0.5},{A=15},{M=M6},{M3D=6},{MPITCH=1.00},{ALT1=},{MH3D=3},{LL23D=4},{MHDEPT=9.5},{MHDEPTDD=2.6},{MHPITCH=0.5},{ALT2=},{ALT3=},{SC=0},{ALT4=},{ALT5=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
W
(W)
[mm]
MH
MH(粗牙螺纹)
ⁿ/ₐ
LL2
[mm]
Q
[mm]
SL-SKFNAMS3-P3.50-L0-B2.0...
SL-SKFNAMS3-P3.50-L0-B2.0...
3
M3
0.0
0
0
2.0
SL-SKFNAMS4-P4.50-L0-B2.0...
SL-SKFNAMS4-P4.50-L0-B2.0...
4
M4
0.0
0
0
2.0
SL-SKFNAMS5-P5.50-L0-B2.0...
SL-SKFNAMS5-P5.50-L0-B2.0...
5
M5
0.0
0
0
2.0
SL-SKFNAMS6-P6.50-L0-B2.0...
SL-SKFNAMS6-P6.50-L0-B2.0...
6
M6
0.0
0
0
2.0
SL-SKFNAMS8-P8.50-L0-B2.0...
SL-SKFNAMS8-P8.50-L0-B2.0...
8
M8
0.0
0
0
2.0
SL-SKFNAMS10-P11.00-L0-B3...
SL-SKFNAMS10-P11.00-L0-B3...
10
M10
0.0
0
0
3.5
SL-SKFNAMS12-P13.00-L0-B3...
SL-SKFNAMS12-P13.00-L0-B3...
12
M12
0.0
0
0
3.5
SL-SKFNAMS16-P17.00-L0-B5...
SL-SKFNAMS16-P17.00-L0-B5...
16
M16
0.0
0
0
5.0
SL-SKFNAMS20-P22.00-L0-B5...
SL-SKFNAMS20-P22.00-L0-B5...
20
M20
0.0
0
0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表