您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-XSETS,SH-XSETS,SHD-XSETS - Precision Cleaning Hexagon Head Bolt With Washers - Hex Trimmer
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_xsets_asmtab.prj},{NB=SL-XSETS6-10},{CO=SL-},{M=6},{L=10},{MP=6x1.0},{E=4.0},{A=10.0},{EE=11.50},{AA=6.9},{DD1=11.5},{D1=13},{TT=1.0},{EGD=5.25},{EGL=3.375},{PPATH=sl_xsets/sl_xsets_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
M
ⁿ/ₐ
MP
MxP
ⁿ/ₐ
E
[mm]
A
[mm]
EE
e (Approximately.)
[mm]
AA
(a) max.
[mm]
DD1
d1 (Max.)
[mm]
D1
[mm]
TT
t
[mm]
SL-XSETS3-6
SL-XSETS3-6
3
3x0.5
2.0
5.5
6.40
3.0
5.5
8
0.5
SL-XSETS4-6
SL-XSETS4-6
4
4x0.7
2.8
7.0
8.10
4.4
7.0
10
0.8
SL-XSETS5-8
SL-XSETS5-8
5
5x0.8
3.5
8.0
9.20
5.4
8.5
12
0.8
SL-XSETS6-10
SL-XSETS6-10
6
6x1.0
4.0
10.0
11.50
6.9
11.5
13
1.0
SL-XSETS8-12
SL-XSETS8-12
8
8x1.25
5.5
13.0
15.00
8.4
14.5
18
1.6
SL-XSETS10-15
SL-XSETS10-15
10
10x1.5
7.0
17.0
19.60
10.4
17.5
22
1.6
SL-XSETS12-20
SL-XSETS12-20
12
12x1.75
8.0
19.0
21.90
12.5
20.5
26
2.3
SL-XSETS16-25
SL-XSETS16-25
16
16x2.0
10.0
24.0
27.70
16.5
26.5
32
2.6
SL-XSETS20-40
SL-XSETS20-40
20
20x2.5
13.0
30.0
34.60
21.0
33.8
40
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TAH11_15 - 六角法兰面螺栓
怡合达3D电子图库
09.05.2024
CBDBL, CBDL - 支点用台阶螺丝-六角头
Misumi
30.06.2021
SL-SNT,SH-SNT,SHD-SNT - (Precision Cleaning) High Hex Nuts - Steel/Stainles...
Misumi
16.10.2023
DIN ≈6921 - Hexagon bolts with flange
Fabory
21.04.2022
10007003 - Steel 7-mark Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
AJ-923 - Thumb Screws - Knurled Metal with Washer Face
Reid Supply
27.01.2022
GN 1581 - Stainless Steel-Screws, Hygienic Design, Low-Profile Head
Ganter
19.06.2024
BN 13281 - Hex head assembled screws with captive flat washer DIN 6902 A (D...
Bossard Catalog
09.05.2022
PSEM PSEMS CAP-PSEM CAP-PSEMS(PCS BAG) - 十字组合螺丝 (JIS B1188 附小平垫圈 弹簧垫圈)
TOHATSU伍全企业股份有限公司
24.06.2024
B0099 - Hexagon head bolts with flange EN 1665
Blohm
03.06.2024
BN 2076 - Sets of heavy hex structural bolts HV with hex head screw, nut an...
Bossard Catalog
02.04.2024
EBCST,EBSCS - 带垫圈内六角螺栓-带平垫圈·弹簧垫圈
仕瑞达3D电子目录
04.07.2022
EBSET,EBSSET - 带垫圈十字孔螺栓小螺丝
仕瑞达3D电子目录
04.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表