您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
SP - Dovetail slide guide basic version without spindle, without spindle nut
Cleveland Lineartechnik
Dovetail Slides
Slides SP-SL-SM-SMC
Powered by
CAD模型選擇
{cleveland_lineartechnik/dovetail_slides/slides_sp_sl_sm_smc/sp_slide_guides_asmtab.prj},{NB=SP-14-150-406-150-0-0-NR-0-0-0-0-0(0)},{ORDERNO=363014},{TYPE=SP},{TYP=S},{AF=P},{GR=14},{A=150},{B=406},{C=150},{POS=0},{SP=Without Spindle},{MA=NR},{AR=0},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=253},{D1=50},{E1=422},{E2=537},{F2=16},{G1=107.0},{G2=70.0},{H1=106},{H2=48.0},{LS=M20x1},{K=24.3},{G=16.5},{LC=5120},{MX=129.0},{MY=85.0},{MZ=101.0},{PPATH=assemblies/sp_slide_guide_asmtpl.prj},{F1F=436.000},{CMAX=150.000},{HON=811021},{BH=240},{EH=366},{TO=6},{D1H=8xM8},{FH=95},{GH=213},{HH=0},{DH=120},{D2H=4xM8},{TU=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
SP
Spindle type
ⁿ/ₐ
ST
Spindle slope
ⁿ/ₐ
B1
Length of the inner part
[mm]
D1
[mm]
E1
[mm]
F1
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
SP-1-50-76-22-0-0-NR-0-0-...
Dovetail slide guide
Basic version without spi...
1
50
76
22
Without Spindle
0
50
25
88
8
0.6
470
3.4
1.8
2.1
36
0
4
4xM4
24
20
0
37
4xM4
4
SP-2-50-102-25-0-0-NR-0-0...
Dovetail slide guide
Basic version without spi...
2
50
102
25
Without Spindle
0
76
25
114
8
0.8
715
5.2
4.1
4.9
62
0
4
4xM4
24
36
0
37
4xM4
4
SP-3-50-152-50-0-0-NR-0-0...
Dovetail slide guide
Basic version without spi...
3
50
152
50
Without Spindle
0
101
25
164
8
1.1
950
6.9
7.2
8.6
112
0
4
4xM4
24
61
0
37
4xM4
4
SP-4-75-102-25-0-0-NR-0-0...
Dovetail slide guide
Basic version without spi...
4
75
102
25
Without Spindle
0
76
32
114
8
1.8
1055
10.0
5.1
6.1
62
0
5
4xM5
34
36
0
56
4xM5
5
SP-5-75-127-25-0-0-NR-0-0...
Dovetail slide guide
Basic version without spi...
5
75
127
25
Without Spindle
0
101
32
139
8
2.0
1400
14.0
9.1
10.0
87
0
5
4xM5
34
61
0
56
4xM5
5
SP-6-75-152-50-0-0-NR-0-0...
Dovetail slide guide
Basic version without spi...
6
75
152
50
Without Spindle
0
101
32
164
8
2.5
1400
14.0
9.1
10.0
112
0
5
4xM5
34
61
0
56
4xM5
5
SP-7-100-152-25-0-0-NR-0-...
Dovetail slide guide
Basic version without spi...
7
100
152
25
Without Spindle
0
126
37
164
8
4.0
1950
33.0
20.0
24.0
112
0
6
4xM6
52
86
0
74
4xM6
8
SP-8-100-203-50-0-0-NR-0-...
Dovetail slide guide
Basic version without spi...
8
100
203
50
Without Spindle
0
152
37
215
8
4.7
2360
40.0
29.0
35.0
163
0
6
4xM6
52
112
0
74
4xM6
8
SP-9-100-254-50-0-0-NR-0-...
Dovetail slide guide
Basic version without spi...
9
100
254
50
Without Spindle
0
203
37
266
8
6.1
3150
54.0
52.0
63.0
214
0
6
4xM6
52
163
0
74
4xM6
8
SP-10-100-305-75-0-0-NR-0...
Dovetail slide guide
Basic version without spi...
10
100
305
75
Without Spindle
0
228
37
317
8
7.0
3540
61.0
66.0
79.0
90
265
6
8xM6
52
188
0
74
4xM6
8
SP-11-150-203-50-0-0-NR-0...
Dovetail slide guide
Basic version without spi...
11
150
203
50
Without Spindle
0
152
50
219
8
10.0
3075
77.0
30.0
36.0
163
0
6
4xM8
95
112
0
120
4xM8
12
SP-12-150-305-100-0-0-NR-...
Dovetail slide guide
Basic version without spi...
12
150
305
100
Without Spindle
0
203
50
321
8
13.2
4100
103.0
54.0
65.0
90
265
6
8xM8
95
163
0
120
4xM8
12
SP-13-150-406-100-0-0-NR-...
Dovetail slide guide
Basic version without spi...
13
150
406
100
Without Spindle
0
304
50
422
8
18.0
6150
155.0
123.0
146.0
240
366
6
8xM8
95
90
264
120
8xM8
12
SP-14-150-406-150-0-0-NR-...
Dovetail slide guide
Basic version without spi...
14
150
406
150
Without Spindle
0
253
50
422
8
16.5
5120
129.0
85.0
101.0
240
366
6
8xM8
95
213
0
120
4xM8
12
SP-15-200-457-150-0-0-NR-...
Dovetail slide guide
Basic version without spi...
15
200
457
150
Without Spindle
0
304
58
473
8
30.0
8680
275.0
164.0
195.0
240
417
8
8xM10
120
90
264
155
8xM10
8
SP-16-200-610-200-0-0-NR-...
Dovetail slide guide
Basic version without spi...
16
200
610
200
Without Spindle
0
406
58
626
8
40.0
11595
365.0
290.0
345.0
190
570
8
8xM10
120
190
366
155
8xM10
8
SP-17-300-410-100-0-0-NR-...
Dovetail slide guide
Basic version without spi...
17
300
410
100
Without Spindle
0
308
75
430
8
59.0
11350
605.0
235.0
280.0
190
370
15
8xM10
200
90
268
255
8xM12
15
SP-18-300-610-200-0-0-NR-...
Dovetail slide guide
Basic version without spi...
18
300
610
200
Without Spindle
0
408
75
630
8
80.0
15040
800.0
410.0
490.0
190
570
15
8xM12
200
190
368
255
8xM12
15
SP-19-300-710-300-0-0-NR-...
Dovetail slide guide
Basic version without spi...
19
300
710
300
Without Spindle
0
408
75
730
8
91.5
15040
800.0
410.0
490.0
290
670
15
8xM12
200
190
368
255
8xM12
15
SP-20-300-910-400-0-0-NR-...
Dovetail slide guide
Basic version without spi...
20
300
910
400
Without Spindle
0
508
75
930
8
110.0
18725
1000.0
640.0
760.0
290
870
15
8xM12
200
290
468
255
8xM12
15
SP-21-300-1010-500-0-0-NR...
Dovetail slide guide
Basic version without spi...
21
300
1010
500
Without Spindle
0
508
75
1030
8
125.0
18725
1000.0
640.0
760.0
490
970
15
8xM12
200
290
468
255
8xM12
15
SP-22-300-1210-600-0-0-NR...
Dovetail slide guide
Basic version without spi...
22
300
1210
600
Without Spindle
0
608
75
1230
8
145.0
22410
1195.0
915.0
1095.0
490
1170
15
8xM12
200
190
568
255
8xM12
15
SP-23-400-610-200-0-0-NR-...
Dovetail slide guide
Basic version without spi...
23
400
610
200
Without Spindle
0
408
102
650
8
169.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SP-24-400-710-300-0-0-NR-...
Dovetail slide guide
Basic version without spi...
24
400
710
300
Without Spindle
0
408
102
750
8
182.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SP-25-400-810-400-0-0-NR-...
Dovetail slide guide
Basic version without spi...
25
400
810
400
Without Spindle
0
408
102
850
8
195.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表