您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Flange Bushings - SPF
OILES CORPORATION
Metallic Bearings
OILES 500SP1-SL1
Powered by
CAD模型選擇
{oiles/metallic_bearings/oiles_500sp1_sl1/flange_bushings_spf.prj},{NB=SPF-2550},{ORDERNO=SPF-2550},{S=25.0},{H=35},{ID=25.0},{X1=7.000},{X2=2.000},{IDT=+0.061/+0.040},{IDR=+0.032/+0.011},{OD=35},{ODT=+0.050/+0.034},{F=45},{FDT=0/-0.3},{FT=5.0},{FTT=0/-0.1},{L=50.0},{LT=-0.1/-0.3},{A=0.5},{P=29.0N/mm2 (296kgf/cm2)},{VD=0.50m/s (30m/min)},{VL=1.00m/s (60m/min)},{PVD=1.65N/mm2•m/s (1,010kgf/cm2•m/min)},{PVL=3.25N/mm2•m/s (1,990kgf/cm2•m/min)},{PRAVERS=1},{ATL=Flange surface is not subject to a thrust load as no lubricant is embedded.},{AIT=The I.D. tolerance after press fitting is for reference only.},{CAU=Please refer to catalog about detail.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
S
Shaft Diameter
[mm]
H
Housing diameter
[mm]
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
IDR
Inner Diameter Tolerance after press
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
F
Flange Diameter
[mm]
FDT
Flange Diameter Tolerance
[mm]
FT
Flange Thickness
[mm]
FTT
Flange Thickness Toleramce
[mm]
L
Length
[mm]
LT
Length Tolerance
ⁿ/ₐ
P
Allowable max. Pressure
ⁿ/ₐ
VD
Allowable max. Velocity (Dry)
ⁿ/ₐ
VL
Allowable max. Velocity (periodic lubrication)
ⁿ/ₐ
PVD
Allowable max. PV value (Dry)
ⁿ/ₐ
PVL
Allowable max. PV value (periodic lubrication)
ⁿ/ₐ
ATL
About Thrust Load
ⁿ/ₐ
AIT
About Bearing Inner Diameter Tolerance
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
SPF-0610
SPF-0610
6.0
10
6.0
+0.032/+0.020
+0.016/+0.004
10
+0.028/+0.019
16
0/-0.3
2.0
0/-0.1
10.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-0612
SPF-0612
6.0
10
6.0
+0.032/+0.020
+0.016/+0.004
10
+0.028/+0.019
16
0/-0.3
2.0
0/-0.1
12.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-0810
SPF-0810
8.0
12
8.0
+0.040/+0.025
+0.021/+0.006
12
+0.034/+0.023
20
0/-0.3
2.0
0/-0.1
10.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-0812
SPF-0812
8.0
12
8.0
+0.040/+0.025
+0.021/+0.006
12
+0.034/+0.023
20
0/-0.3
2.0
0/-0.1
12.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-0815
SPF-0815
8.0
12
8.0
+0.040/+0.025
+0.021/+0.006
12
+0.034/+0.023
20
0/-0.3
2.0
0/-0.1
15.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1010
SPF-1010
10.0
14
10.0
+0.040/+0.025
+0.021/+0.006
14
+0.034/+0.023
22
0/-0.3
2.0
0/-0.1
10.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1012
SPF-1012
10.0
14
10.0
+0.040/+0.025
+0.021/+0.006
14
+0.034/+0.023
22
0/-0.3
2.0
0/-0.1
12.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1015
SPF-1015
10.0
14
10.0
+0.040/+0.025
+0.021/+0.006
14
+0.034/+0.023
22
0/-0.3
2.0
0/-0.1
15.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1017
SPF-1017
10.0
14
10.0
+0.040/+0.025
+0.021/+0.006
14
+0.034/+0.023
22
0/-0.3
2.0
0/-0.1
17.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1020
SPF-1020
10.0
14
10.0
+0.040/+0.025
+0.021/+0.006
14
+0.034/+0.023
22
0/-0.3
2.0
0/-0.1
20.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1210
SPF-1210
12.0
18
12.0
+0.050/+0.032
+0.031/+0.013
18
+0.034/+0.023
25
0/-0.3
3.0
0/-0.1
10.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1212
SPF-1212
12.0
18
12.0
+0.050/+0.032
+0.031/+0.013
18
+0.034/+0.023
25
0/-0.3
3.0
0/-0.1
12.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1215
SPF-1215
12.0
18
12.0
+0.050/+0.032
+0.031/+0.013
18
+0.034/+0.023
25
0/-0.3
3.0
0/-0.1
15.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1220
SPF-1220
12.0
18
12.0
+0.050/+0.032
+0.031/+0.013
18
+0.034/+0.023
25
0/-0.3
3.0
0/-0.1
20.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1225
SPF-1225
12.0
18
12.0
+0.050/+0.032
+0.031/+0.013
18
+0.034/+0.023
25
0/-0.3
3.0
0/-0.1
25.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1230
SPF-1230
12.0
18
12.0
+0.050/+0.032
+0.031/+0.013
18
+0.034/+0.023
25
0/-0.3
3.0
0/-0.1
30.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1310
SPF-1310
13.0
19
13.0
+0.050/+0.032
+0.026/+0.008
19
+0.041/+0.028
26
0/-0.3
3.0
0/-0.1
10.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1312
SPF-1312
13.0
19
13.0
+0.050/+0.032
+0.026/+0.008
19
+0.041/+0.028
26
0/-0.3
3.0
0/-0.1
12.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1315
SPF-1315
13.0
19
13.0
+0.050/+0.032
+0.026/+0.008
19
+0.041/+0.028
26
0/-0.3
3.0
0/-0.1
15.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1320
SPF-1320
13.0
19
13.0
+0.050/+0.032
+0.026/+0.008
19
+0.041/+0.028
26
0/-0.3
3.0
0/-0.1
20.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1325
SPF-1325
13.0
19
13.0
+0.050/+0.032
+0.026/+0.008
19
+0.041/+0.028
26
0/-0.3
3.0
0/-0.1
25.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1330
SPF-1330
13.0
19
13.0
+0.050/+0.032
+0.026/+0.008
19
+0.041/+0.028
26
0/-0.3
3.0
0/-0.1
30.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1415
SPF-1415
14.0
20
14.0
+0.050/+0.032
+0.026/+0.008
20
+0.041/+0.028
27
0/-0.3
3.0
0/-0.1
15.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1420
SPF-1420
14.0
20
14.0
+0.050/+0.032
+0.026/+0.008
20
+0.041/+0.028
27
0/-0.3
3.0
0/-0.1
20.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
SPF-1425
SPF-1425
14.0
20
14.0
+0.050/+0.032
+0.026/+0.008
20
+0.041/+0.028
27
0/-0.3
3.0
0/-0.1
25.0
-0.1/-0.3
29.0N/mm2 (296kgf/cm2)
0.50m/s (30m/min)
1.00m/s (60m/min)
1.65N/mm2•m/s (1,010kgf/c...
3.25N/mm2•m/s (1,990kgf/c...
Flange surface is not sub...
The I.D. tolerance after ...
Please refer to catalog a...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表