您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SS4-2 - Non Threaded Spacer - Plastic
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Non Threaded Spacer
Non Threaded Spacer - Plastic
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11040000/p160160/ss4-2.prj},{NB=SS8-2L},{PN=SS8-2L},{AMERSID=1065684},{APACID=-},{EMEAID=1066286},{MAT=CPVC},{COLOR=Light Grey},{S=#8},{SM=M4},{L=0.25000000},{LM=6.4},{ID=0.175},{IDM=4.4},{OD=0.37500000},{ODM=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
S
Screw Inch
ⁿ/ₐ
SM
Screw Metric
ⁿ/ₐ
L
L Spacer Length Inch
[mm]
LM
L Spacer Length Metric
[mm]
ID
Inside Diameter Inch
[mm]
IDM
Inside Diameter Metric
[mm]
OD
Outside Diameter Inch
[mm]
ODM
Outside Diameter Metric
[mm]
SS4-2
SS4-2
1065657
-
1066259
CPVC
Light Grey
#4
M2.5
1/4
6.4
0.120
3.0
1/4
6.4
SS4-3
SS4-3
1065658
-
1066260
CPVC
Light Grey
#4
M2.5
3/8
9.5
0.120
3.0
1/4
6.4
SS4-4
SS4-4
1065660
-
1066262
CPVC
Light Grey
#4
M2.5
1/2
12.7
0.120
3.0
1/4
6.4
SS4-5
SS4-5
1065662
-
1066264
CPVC
Light Grey
#4
M2.5
5/8
15.9
0.120
3.0
1/4
6.4
SS4-6
SS4-6
1065663
-
1066265
CPVC
Light Grey
#4
M2.5
3/4
19.1
0.120
3.0
1/4
6.4
SS4-8
SS4-8
1065665
-
1066267
CPVC
Light Grey
#4
M2.5
1
25.4
0.120
3.0
1/4
6.4
SS4-10
SS4-10
1065655
-
1066257
CPVC
Light Grey
#4
M2.5
1 1/4
31.8
0.120
3.0
1/4
6.4
SS4-12
SS4-12
1065656
-
1066258
CPVC
Light Grey
#4
M2.5
1 1/2
38.1
0.120
3.0
1/4
6.4
SS6-2
SS6-2
1065669
-
1066271
CPVC
Light Grey
#6
M3
1/4
6.4
0.147
3.7
1/4
6.4
SS6-3
SS6-3
1065670
-
1066272
CPVC
Light Grey
#6
M3
3/8
9.5
0.147
3.7
1/4
6.4
SS6-4
SS6-4
1065672
-
1066274
CPVC
Light Grey
#6
M3
1/2
12.7
0.147
3.7
1/4
6.4
SS6-5
SS6-5
1065674
-
1066276
CPVC
Light Grey
#6
M3
5/8
15.9
0.147
3.7
1/4
6.4
SS6-6
SS6-6
1065675
-
1066277
CPVC
Light Grey
#6
M3
3/4
19.1
0.147
3.7
1/4
6.4
SS6-8
SS6-8
1065677
-
1066279
CPVC
Light Grey
#6
M3
1
25.4
0.147
3.7
1/4
6.4
SS6-10
SS6-10
1065666
-
1066268
CPVC
Light Grey
#6
M3
1 1/4
31.8
0.147
3.7
1/4
6.4
SS6-12
SS6-12
1065668
-
1066270
CPVC
Light Grey
#6
M3
1 1/2
38.1
0.147
3.7
1/4
6.4
SS8-2
SS8-2
1065683
-
1066285
CPVC
Light Grey
#8
M4
1/4
6.4
0.175
4.4
1/4
6.4
SS8-3
SS8-3
1065685
-
1066287
CPVC
Light Grey
#8
M4
3/8
9.5
0.175
4.4
1/4
6.4
SS8-4
SS8-4
1065689
-
1066291
CPVC
Light Grey
#8
M4
1/2
12.7
0.175
4.4
1/4
6.4
SS8-5
SS8-5
1065693
-
1066295
CPVC
Light Grey
#8
M4
5/8
15.9
0.175
4.4
1/4
6.4
SS8-6
SS8-6
1065695
-
1066297
CPVC
Light Grey
#8
M4
3/4
19.1
0.175
4.4
1/4
6.4
SS8-8
SS8-8
1065698
-
1066300
CPVC
Light Grey
#8
M4
1
25.4
0.175
4.4
1/4
6.4
SS8-10
SS8-10
1065678
-
1066280
CPVC
Light Grey
#8
M4
1 1/4
31.8
0.175
4.4
1/4
6.4
SS8-12
SS8-12
1065681
-
1066283
CPVC
Light Grey
#8
M4
1 1/2
38.1
0.175
4.4
1/4
6.4
SS8-2L
SS8-2L
1065684
-
1066286
CPVC
Light Grey
#8
M4
1/4
6.4
0.175
4.4
3/8
9.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducing Coupling
SEKISUI
07.10.2019
Reducing Tee
SEKISUI
07.10.2019
R901-1 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
45°Elbow
SEKISUI
07.10.2019
Bushing S x S
SEKISUI
07.10.2019
Double True Union Check Valve Ball Type (Flange) - ANSI
SEKISUI
09.02.2021
GN 6220 - Spacers, Type B, female thread and threaded stud
Elesa+Ganter
21.06.2024
MOUNT BALL VALVE (Flange)-DIN/ISO
SEKISUI
24.09.2019
Coupling
SEKISUI
07.10.2019
Double True Union Check Valve Ball Type (Socket) - DIN
SEKISUI
09.02.2021
Double True Union Check Valve Ball Type (Socket) - ASTM
SEKISUI
09.02.2021
90°Elbow
SEKISUI
07.10.2019
Tee
SEKISUI
07.10.2019
MOUNT BALL VALVE (TS)-ASTM
SEKISUI
24.09.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表