目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SSD2-Y - Rod clevis
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD2
SSD2-G5-複動/單側活塞桿/耐環境刮環型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd2_series/ssd2-g5/ssd2_rod_clevis.prj},{NB=SSD2-Y-32},{MN=SSD2-Y-32},{BORE=32},{INFOTEXT=Product Info },{AB=16.0},{CA=30},{CB=18.0},{CD=10},{CV=36},{E=Ø22},{KK=M14 x 1.5},{MB=14.0},{C=-},{RR=12},{MC=12},{I=41.6},{WEIGHT=120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore Size
[mm]
AB
[mm]
CA
[mm]
CB
[mm]
CD
[mm]
CV
[mm]
E
[mm]
KK
ⁿ/ₐ
MB
[mm]
C
[mm]
RR
[mm]
MC
[mm]
WEIGHT
[g]
SSD2-Y-12
SSD2-Y-12
12
6.0
16
5.0
5
10
10
M5 x 0.8
7.0
2
-
5.5
12
SSD2-Y-16
SSD2-Y-16
16
11.0
21
6.5
5
12
12
M6 x 1
10.0
2
-
7
20
SSD2-Y-20
SSD2-Y-20
20
13.5
25
8.0
8
16
16
M8 x 1.25
11.5
-
13.4
9
45
SSD2-Y-25
SSD2-Y-25
25
16.0
30
10.0
10
20
20
M10 x 1.25
14.0
-
17.1
11
84
SSD2-Y-32
SSD2-Y-32
32
16.0
30
18.0
10
36
Ø22
M14 x 1.5
14.0
-
12
12
120
SSD2-Y-40
SSD2-Y-32
40
16.0
30
18.0
10
36
Ø22
M14 x 1.5
14.0
-
12
12
120
SSD2-Y-50
SSD2-Y-50
50
20.0
40
22.0
14
44
Ø28
M18 x 1.5
20.0
-
16
16
257
SSD2-Y-63
SSD2-Y-50
63
20.0
40
22.0
14
44
Ø28
M18 x 1.5
20.0
-
16
16
257
SSD2-Y-80
SSD2-Y-80
80
23.0
50
28.0
18
56
Ø38
M22 x 1.5
27.0
-
21
21
589
SSD2-Y-100
SSD2-Y-100
100
24.0
55
32.0
22
64
Ø44
M26 x 1.5
31.0
-
24
24
933
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表