您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1490 - Stainless Steel-Linear guide rail systems, Type B5, with two cam roller carriage with 5 rollers, Identification no. 2, with two end stops
Elesa+Ganter
Linear motion components
GN 1490
GN 1490 NI
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1490/gn1490_ni/gn1490_b5_2_ni_asmtab.prj},{NB=Edelstahl-Laufrollenfuehrung GN 1490-29-1434-B5-2-NI},{PARTNUMBER=GN 1490-29-1434-B5-2-NI},{TYP=B5},{TYP2=2},{H1=29},{L1=1434},{B=29},{H2=23},{L2=158},{FR=650},{FA=350},{WEIGHT=1.0280},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
±1
[mm]
B
[mm]
H2
[mm]
L2
cam roller carriage
[mm]
FR
per cam roller carriage
[N]
FA
per cam roller carriage
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Linear gu...
GN 1490-29-394-B5-2-NI
29
394
29
23
158
650
350
0.5290
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-474-B5-2-NI
29
474
29
23
158
650
350
0.5670
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-554-B5-2-NI
29
554
29
23
158
650
350
0.6050
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-634-B5-2-NI
29
634
29
23
158
650
350
0.6440
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-714-B5-2-NI
29
714
29
23
158
650
350
0.6820
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-794-B5-2-NI
29
794
29
23
158
650
350
0.7210
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-874-B5-2-NI
29
874
29
23
158
650
350
0.7590
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-954-B5-2-NI
29
954
29
23
158
650
350
0.7970
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-1034-B5-2-NI
29
1034
29
23
158
650
350
0.8360
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-1194-B5-2-NI
29
1194
29
23
158
650
350
0.9130
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-1434-B5-2-NI
29
1434
29
23
158
650
350
1.0280
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-394-B5-2-NI
37
394
37
30
158
1150
400
0.7350
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-474-B5-2-NI
37
474
37
30
158
1150
400
0.7950
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-554-B5-2-NI
37
554
37
30
158
1150
400
0.8550
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-634-B5-2-NI
37
634
37
30
158
1150
400
0.9150
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-714-B5-2-NI
37
714
37
30
158
1150
400
0.9750
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-794-B5-2-NI
37
794
37
30
158
1150
400
1.0350
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-874-B5-2-NI
37
874
37
30
158
1150
400
1.0950
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-954-B5-2-NI
37
954
37
30
158
1150
400
1.1550
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-1034-B5-2-NI
37
1034
37
30
158
1150
400
1.2150
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-1194-B5-2-NI
37
1194
37
30
158
1150
400
1.3350
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-1434-B5-2-NI
37
1434
37
30
158
1150
400
1.5100
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 1490 - Stainless Steel-Linear guide rail systems, Type A5, with one cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type B3, with two cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type A3, with one cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type A3, with one cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type B3, with two cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type B5, with two cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type A5, with one cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type A5, with one cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type A3, with one cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type B5, with two cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Stainless Steel-Linear guide rail systems, Type B3, with two cam ...
Elesa+Ganter
21.06.2024
GN 1490 - Linear guide rail systems, Type A5, with one cam roller carriage ...
Elesa+Ganter
21.06.2024
GN 1490 - Linear guide rail systems, Type A3, with one cam roller carriage ...
Elesa+Ganter
21.06.2024
GN 1490 - Linear guide rail systems, Type A3, with one cam roller carriage ...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表