您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 875 - Swing Clamps, Type A, Clamping arm with slotted hole and two flanged washers
Elesa+Ganter
铰接夹
GN 875
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn875/gn875_a_asmtab.prj},{NB=Schwenkspanner GN 875-32-16-L-A (closed)},{PARTNUMBER=GN 875-32-16-L-A},{GROESSE=32},{D1=16},{POS=1},{FS=270},{A=25},{B1=60},{B2=45},{B3=14.5},{B4=20.0},{B5=0},{D2=G1/8},{D2X=9.728},{D3=M8},{D3X=8.000},{D4=M8},{D4X=8.000},{D5=M8},{D5X=8.000},{H1=90},{H2=95},{H3=153},{L1=20.0},{L2=68},{M1=65},{M2=60},{M3=45},{T1=16},{W1MIN=14},{W1MAX=30},{AD=18},{D6=M8},{D6X=8.000},{D7=-},{D7X=0.000},{D8=6},{D8X=6.000},{L3=18.0},{L4=18},{L5=40},{L6=55},{L6X=55.000},{M4=45},{M5=51.0},{M6=30},{M7=30},{T2=20},{T3=15},{T3X=15},{T4=15},{T4X=15},{T5=6.0},{KEN=linksschwenkend},{MAT=Aluminium},{WEIGHT=0.7334},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails},{V=1},{PPATH=gn875_a_asmtpl.prj},{PRA=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Piston-Ø
[mm]
D1
[mm]
FS
Clamping capacity at 6 bar
[N]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D2
Supply port
ⁿ/ₐ
H1
[mm]
H2
≈ unclamped
[mm]
H3
≈ clamped
[mm]
L1
[mm]
M1
[mm]
W1MIN
Clamping stroke
[mm]
W1MAX
Stroke
[mm]
AD
max. tightening thorque of the clamping arm
[Nm]
D6
ⁿ/ₐ
D7
[mm]
D8
H7
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
M7
[mm]
T2
[mm]
T3
[mm]
T4
≈
[mm]
T5
[mm]
KEN
Coding
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swing Clamp GN 875-16-8-L...
GN 875-16-8-L-A
16
8
89
15
42
28
6.7
M5
70
75
107
11.0
41
8
17
6
M5
4.5
-
21.0
11
26
31
51.0
21
13
15
0
0
4.7
Swiveling left
0.2420
84679200
YES
Swing Clamp GN 875-16-8-R...
GN 875-16-8-R-A
16
8
89
15
42
28
6.7
M5
70
75
107
11.0
41
8
17
6
M5
4.5
-
21.0
11
26
31
51.0
21
13
15
0
0
4.7
Swiveling right
0.2420
84679200
YES
Swing Clamp GN 875-20-12-...
GN 875-20-12-L-A
20
12
118
20
46
30
9.3
M5
74
79
127
13.0
48
15
27
9
M6
5.5
-
11.5
17
24
36
44.5
22
20
20
0
0
5.0
Swiveling left
0.3020
84679200
YES
Swing Clamp GN 875-20-12-...
GN 875-20-12-R-A
20
12
118
20
46
30
9.3
M5
74
79
127
13.0
48
15
27
9
M6
5.5
-
11.5
17
24
36
44.5
22
20
20
0
0
5.0
Swiveling right
0.3020
84679200
YES
Swing Clamp GN 875-25-14-...
GN 875-25-14-L-A
25
14
170
20
55
35
11.3
M5
78
82
135
15.5
50
14
27
9
M8
-
6
17.0
17
33
40
44.5
30
20
15
10
10
4.5
Swiveling left
0.4392
84679200
YES
Swing Clamp GN 875-25-14-...
GN 875-25-14-R-A
25
14
170
20
55
35
11.3
M5
78
82
135
15.5
50
14
27
9
M8
-
6
17.0
17
33
40
44.5
30
20
15
10
10
4.5
Swiveling right
0.4392
84679200
YES
Swing Clamp GN 875-32-16-...
GN 875-32-16-L-A
32
16
270
25
60
45
14.5
G1/8
90
95
153
20.0
65
14
30
18
M8
-
6
18.0
18
40
45
51.0
30
30
20
15
15
6.0
Swiveling left
0.7334
84679200
YES
Swing Clamp GN 875-32-16-...
GN 875-32-16-R-A
32
16
270
25
60
45
14.5
G1/8
90
95
153
20.0
65
14
30
18
M8
-
6
18.0
18
40
45
51.0
30
30
20
15
15
6.0
Swiveling right
0.7314
84679200
YES
Swing Clamp GN 875-40-16-...
GN 875-40-16-L-A
40
16
450
25
70
55
14.5
G1/8
90
95
153
24.5
65
15
30
18
M8
-
6
21.0
21
40
52
52.0
30
37
20
15
15
7.5
Swiveling left
1.0070
84679200
YES
Swing Clamp GN 875-40-16-...
GN 875-40-16-R-A
40
16
450
25
70
55
14.5
G1/8
90
95
153
24.5
65
15
30
18
M8
-
6
21.0
21
40
52
52.0
30
37
20
15
15
7.5
Swiveling right
0.9974
84679200
YES
Swing Clamp GN 875-50-20-...
GN 875-50-20-L-A
50
20
700
30
85
65
17.5
G1/8
100
105
172
31.0
85
15
32
35
M10
-
8
26.0
26
40
66
53.0
40
46
20
20
15
6.0
Swiveling left
1.6930
84679200
YES
Swing Clamp GN 875-50-20-...
GN 875-50-20-R-A
50
20
700
30
85
65
17.5
G1/8
100
105
172
31.0
85
15
32
35
M10
-
8
26.0
26
40
66
53.0
40
46
20
20
15
6.0
Swiveling right
1.6890
84679200
YES
Swing Clamp GN 875-63-20-...
GN 875-63-20-L-A
63
20
1100
30
100
80
17.5
G1/8
100
105
170
38.0
85
15
30
35
M10
-
8
30.0
30
40
80
53.0
40
60
20
20
15
7.5
Swiveling left
2.3590
84679200
YES
Swing Clamp GN 875-63-20-...
GN 875-63-20-R-A
63
20
1100
30
100
80
17.5
G1/8
100
105
170
38.0
85
15
30
35
M10
-
8
30.0
30
40
80
53.0
40
60
20
20
15
7.5
Swiveling right
2.3710
84679200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表