您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys H 200 for taper bush for belt width 200 (2" = 50,8 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/taper_lock/t_belt_pulleys_for_taper_bushes_h200_asmtab.prj},{NB=T35130},{NAME=Timing belt pulley inch profile for taper bush TL 28 H 200/16F, TL1610},{DESCRIPTION=TL 28 H 200},{CNSORDERNO=T35130},{TYPE=16F},{MAT=St},{Z=28},{TAPERBUSH=1610},{HM=42},{DP=113.19},{DE=111.82},{DF=119},{DM=0},{DI=90.5},{F=58},{L=25},{R=33.0},{N=325},{I=103.0},{KG=2.17},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj},{CNSORDERNO2=22200028}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T41190
Timing belt pulley inch p...
TL 18 H 200
T41190
16F
St
18
1210
32
72.77
71.39
79
0
52.0
58
25
33.0
313
0.84
T41191
Timing belt pulley inch p...
TL 19 H 200
T41191
16F
St
19
1210
32
76.81
75.44
83
0
56.0
58
25
33.0
314
0.96
T41192
Timing belt pulley inch p...
TL 20 H 200
T41192
16F
St
20
1610
42
80.85
79.48
87
0
60.0
58
25
33.0
315
0.93
T35123
Timing belt pulley inch p...
TL 21 H 200
T35123
16F
St
21
1610
42
84.89
83.52
91
0
64.0
58
25
33.0
316
1.07
T35124
Timing belt pulley inch p...
TL 22 H 200
T35124
16F
St
22
1610
42
88.94
87.56
93
0
67.0
58
25
33.0
317
1.25
T35125
Timing belt pulley inch p...
TL 23 H 200
T35125
16F
St
23
1610
42
92.98
91.61
97
0
70.0
58
25
33.0
318
1.40
T35126
Timing belt pulley inch p...
TL 24 H 200
T35126
16F
St
24
1610
42
97.02
95.65
103
0
73.5
58
25
33.0
320
1.55
T35127
Timing belt pulley inch p...
TL 25 H 200
T35127
16F
St
25
1610
42
101.06
99.69
106
0
77.0
58
25
33.0
321
1.71
T35128
Timing belt pulley inch p...
TL 26 H 200
T35128
16F
St
26
1610
42
105.11
103.73
111
0
82.0
58
25
33.0
322
1.84
T35129
Timing belt pulley inch p...
TL 27 H 200
T35129
16F
St
27
1610
42
109.15
107.78
115
0
85.0
58
25
33.0
323
2.06
T35130
Timing belt pulley inch p...
TL 28 H 200
T35130
16F
St
28
1610
42
113.19
111.82
119
0
90.5
58
25
33.0
325
2.17
T35131
Timing belt pulley inch p...
TL 30 H 200
T35131
16F
St
30
1610
42
121.28
119.90
127
0
98.0
58
25
33.0
327
2.60
T35132
Timing belt pulley inch p...
TL 32 H 200
T35132
16F
St
32
2012
50
129.36
127.99
135
0
106.0
58
32
26.0
328
2.95
T35133
Timing belt pulley inch p...
TL 36 H 200
T35133
17F
St
36
2012
50
145.53
144.16
152
102
121.0
58
32
26.0
334
3.62
T35134
Timing belt pulley inch p...
TL 40 H 200
T35134
17F
St
40
2012
50
161.70
160.33
168
106
138.0
58
32
26.0
338
4.33
T35135
Timing belt pulley inch p...
TL 44 H 200
T35135
17F
St
44
2012
50
177.87
176.50
184
106
152.0
58
32
26.0
339
5.33
T35136
Timing belt pulley inch p...
TL 48 H 200
T35136
17F
St
48
2517
60
194.04
192.67
200
119
169.0
58
45
13.0
342
6.47
T35137
Timing belt pulley inch p...
TL 60 H 200
T35137
20
GG
60
2517
60
242.55
241.18
0
119
223.0
60
45
7.5
0
5.86
T35138
Timing belt pulley inch p...
TL 72 H 200
T35138
20
GG
72
2517
60
291.06
289.69
0
119
270.0
60
45
7.5
0
7.42
T35139
Timing belt pulley inch p...
TL 84 H 200
T35139
20
GG
84
2517
60
339.57
338.20
0
119
320.0
60
45
7.5
0
8.73
T35140
Timing belt pulley inch p...
TL 96 H 200
T35140
20
GG
96
2517
60
388.08
386.71
0
119
366.0
60
45
7.5
0
10.83
T35141
Timing belt pulley inch p...
TL 120 H 200
T35141
20
GG
120
2517
60
485.10
483.73
0
119
462.0
60
45
7.5
0
14.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys H 150 for belt width 150 (1 1/2" = 38,1 mm)
Haberkorn
19.07.2021
Taper bushes Taper Lock 2012
Haberkorn
21.02.2022
Timing belt pulleys H 100 for taper bush for belt width 100 (1" = 25,4 mm)
Haberkorn
19.07.2021
Timing belt pulleys L 100 for taper bush for belt width 100 (1" = 25,4 mm)
Haberkorn
19.07.2021
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys H 200 for belt width 200 (2" = 50,8 mm)
Haberkorn
19.07.2021
Timing belt bars T10 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
06.07.2020
Timing belt pulleys H 150 for taper bush for belt width 150 (1 1/2" = 38,1 ...
Haberkorn
19.07.2021
50.8mm
Bando
06.03.2023
AHTFW__T5100, AHTFW__T5150, AHTFW__T5200, AHTFW__T5250, KHTFW__T5100, KHTFW...
Misumi
25.04.2022
Timing belt pulleys L 050 for belt width 050 (1/2" = 12,7 mm)
Haberkorn
19.07.2021
Timing belt pulleys for taper bushes H200 - Timing belt pulleys for taper b...
BEA Ingranaggi
06.07.2020
Timing belt pulleys XH 400 for belt width 400 (4" = 101,6 mm)
Haberkorn
19.07.2021
Timing belt pulleys XH 200 for belt width 200 (2" = 50,8 mm)
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表