您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys 66 AT10 for belt width 50 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile AT
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_at/t_belt_pulleys_with_pilot_bore_bat10_66_asmtab.prj},{NB=T36245},{NAME=Timing belt pulley profile AT 66 AT10/27-2F},{DESCRIPTION=66 BAT 10 27},{CNSORDERNO=T36245},{TYPE=2F},{MAT=Al},{Z=27},{DE=84.05},{DF=91},{DM=60},{F=56},{L=66},{D=12},{N=221},{KG=0.95},{I=72.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj},{CNSORDERNO2=61066027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T36238
Timing belt pulley profil...
66 BAT 10 18
T36238
2F
Al
18
55.45
60
40
56
66
10
214
0.42
T36239
Timing belt pulley profil...
66 BAT 10 19
T36239
2F
Al
19
58.65
66
44
56
66
10
216
0.47
T36240
Timing belt pulley profil...
66 BAT 10 20
T36240
2F
Al
20
61.80
66
46
56
66
12
216
0.52
T36241
Timing belt pulley profil...
66 BAT 10 22
T36241
2F
Al
22
68.20
75
52
56
66
12
218
0.57
T36242
Timing belt pulley profil...
66 BAT 10 24
T36242
2F
Al
24
74.55
83
58
56
66
12
219
0.74
T36243
Timing belt pulley profil...
66 BAT 10 25
T36243
2F
Al
25
77.75
83
60
56
66
12
219
0.77
T36244
Timing belt pulley profil...
66 BAT 10 26
T36244
2F
Al
26
80.90
87
60
56
66
12
220
0.82
T36245
Timing belt pulley profil...
66 BAT 10 27
T36245
2F
Al
27
84.05
91
60
56
66
12
221
0.95
T36246
Timing belt pulley profil...
66 BAT 10 28
T36246
2F
Al
28
87.25
93
60
56
66
12
222
0.96
T36247
Timing belt pulley profil...
66 BAT 10 30
T36247
2F
Al
30
93.65
97
60
56
66
12
223
1.17
T36248
Timing belt pulley profil...
66 BAT 10 32
T36248
2F
Al
32
100.00
106
65
56
66
12
224
1.30
T36249
Timing belt pulley profil...
66 BAT 10 36
T36249
2F
Al
36
112.75
119
70
56
66
16
225
1.64
T36250
Timing belt pulley profil...
66 BAT 10 40
T36250
2F
Al
40
125.45
131
80
56
66
16
226
2.00
T36251
Timing belt pulley profil...
66 BAT 10 44
T36251
2
Al
44
138.20
0
88
56
66
16
0
2.36
T36252
Timing belt pulley profil...
66 BAT 10 48
T36252
2
Al
48
150.95
0
95
56
66
16
0
2.83
T36253
Timing belt pulley profil...
66 BAT 10 60
T36253
2
Al
60
189.15
0
110
56
66
16
0
4.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表