您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK71 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk71_asmtab.prj},{NB=T78178},{NAME=Locking assembly BK71 55x85 self-centering},{DXD=55 x 85},{D=55.000},{DD=85},{CNSORDERNO=T78178},{L1=30},{L2=36},{L3=47},{B=55},{D1=91},{MT=2124},{FASS=77},{PW=138},{PN=89},{N=8},{TIP=M8x30},{MS=41.0},{KG=1.20},{SD=8.000},{SL=30},{P=1.250},{PPATH=locking_assemblies_bk71_asmtpl.prj},{CNSORDERNO2=BK071055085}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
528101
Locking assembly BK71 19x...
19 x 47
528101
26
31
39
45
53
202
21
127
51
4
M6x20
17.0
0.45
T78164
Locking assembly BK71 20x...
20 x 47
T78164
26
31
39
45
53
213
21
121
51
4
M6x20
17.0
0.46
T78165
Locking assembly BK71 22x...
22 x 47
T78165
26
31
39
45
53
234
21
110
51
4
M6x20
17.0
0.50
T78166
Locking assembly BK71 24x...
24 x 50
T78166
26
31
39
45
56
384
32
151
73
6
M6x20
17.0
0.50
T78167
Locking assembly BK71 25x...
25 x 50
T78167
26
31
39
45
56
400
32
145
73
6
M6x20
17.0
0.50
T78168
Locking assembly BK71 28x...
28 x 55
T78168
26
31
39
45
61
448
32
129
66
6
M6x20
17.0
0.60
T78169
Locking assembly BK71 30x...
30 x 55
T78169
26
31
39
45
61
480
32
121
66
6
M6x20
17.0
0.60
T78170
Locking assembly BK71 32x...
32 x 60
T78170
26
31
39
45
66
683
43
151
81
8
M6x20
17.0
0.70
T78171
Locking assembly BK71 35x...
35 x 60
T78171
26
31
39
45
66
747
43
138
81
8
M6x20
17.0
0.60
T78172
Locking assembly BK71 38x...
38 x 65
T78172
26
31
39
45
71
811
43
127
74
8
M6x20
17.0
0.80
T78173
Locking assembly BK71 40x...
40 x 65
T78173
26
31
39
45
71
853
43
121
74
8
M6x20
17.0
0.60
T78174
Locking assembly BK71 42x...
42 x 75
T78174
30
36
47
55
81
1216
58
135
76
6
M8x30
41.0
1.20
T78175
Locking assembly BK71 45x...
45 x 75
T78175
30
36
47
55
81
1302
58
126
76
6
M8x30
41.0
1.10
T78176
Locking assembly BK71 48x...
48 x 80
T78176
30
36
47
55
86
1389
58
119
71
6
M8x30
41.0
1.30
T78177
Locking assembly BK71 50x...
50 x 80
T78177
30
36
47
55
86
1447
58
114
71
6
M8x30
41.0
1.10
T78178
Locking assembly BK71 55x...
55 x 85
T78178
30
36
47
55
91
2124
77
138
89
8
M8x30
41.0
1.20
T78179
Locking assembly BK71 60x...
60 x 90
T78179
30
36
47
55
96
2317
77
127
84
8
M8x30
41.0
1.15
T78180
Locking assembly BK71 65x...
65 x 95
T78180
30
36
47
55
101
2510
77
117
80
8
M8x30
41.0
1.40
T78181
Locking assembly BK71 70x...
70 x 110
T78181
40
46
57
67
116
4381
125
132
84
8
M10x35
83.0
2.50
T78182
Locking assembly BK71 75x...
75 x 115
T78182
40
46
62
72
121
4694
125
123
80
8
M10x35
83.0
2.60
T78183
Locking assembly BK71 80x...
80 x 120
T78183
40
46
62
72
126
5007
125
115
77
8
M10x35
83.0
2.80
T78184
Locking assembly BK71 85x...
85 x 125
T78184
40
46
62
72
131
6651
156
136
92
10
M10x35
83.0
2.80
T78185
Locking assembly BK71 90x...
90 x 130
T78185
40
46
62
72
136
7042
156
128
89
10
M10x35
83.0
3.00
T78186
Locking assembly BK71 95x...
95 x 135
T78186
40
46
62
72
141
7433
156
121
85
10
M10x35
83.0
3.00
T78187
Locking assembly BK71 100...
100 x 145
T78187
46
52
77
89
151
9104
182
117
81
8
M12x45
145.0
5.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表