您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPB-6 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPB
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spb/v_belt_pulleys_for_tl_spb_6.prj},{NB=TB060280},{DESCRIPTION=SPB 280 06},{CNSORDERNO=TB060280},{GROOVE=6},{DP=280},{DE=287},{TYPE=6},{TAPERBUSH=3535},{HM=90},{DM=175},{DI=237},{E=25},{F=120},{L=89},{R=15.5},{S=15.5},{KG=21.00},{TYPE1=SPB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TB060140
SPB 140 06
TB060140
6
140
147
3
2517
65
0
100
0
120
45
37.5
37.5
5.40
TB060150
SPB 150 06
TB060150
6
150
157
3
2517
65
0
107
0
120
45
37.5
37.5
6.20
TB060160
SPB 160 06
TB060160
6
160
167
3
3020
75
0
118
0
120
51
34.5
34.5
5.80
TB060170
SPB 170 06
TB060170
6
170
177
3
3020
75
0
127
0
120
51
34.5
34.5
7.40
TB060180
SPB 180 06
TB060180
6
180
187
3
3020
75
0
137
0
120
51
34.5
34.5
8.70
TB060190
SPB 190 06
TB060190
6
190
197
3
3020
75
0
147
0
120
51
34.5
34.5
9.40
TB060200
SPB 200 06
TB060200
6
200
207
3
3020
75
0
157
0
120
51
34.5
34.5
11.00
TB060212
SPB 212 06
TB060212
6
212
219
3
3535
90
0
169
0
120
89
15.5
15.5
14.50
TB060224
SPB 224 06
TB060224
6
224
231
3
3535
90
0
181
0
120
89
15.5
15.5
17.00
TB060236
SPB 236 06
TB060236
6
236
243
3
3535
90
0
193
0
120
89
15.5
15.5
20.00
TB060250
SPB 250 06
TB060250
6
250
257
3
3535
90
0
207
0
120
89
15.5
15.5
23.50
TB060265
SPB 265 06
TB060265
6
265
272
6
3535
90
175
222
30
120
89
15.5
15.5
23.30
TB060280
SPB 280 06
TB060280
6
280
287
6
3535
90
175
237
25
120
89
15.5
15.5
21.00
TB060300
SPB 300 06
TB060300
6
300
307
5
3535
90
175
257
0
120
89
15.5
15.5
22.00
TB060315
SPB 315 06
TB060315
6
315
322
5
3535
90
175
272
0
120
89
15.5
15.5
23.00
TB060335
SPB 335 06
TB060335
6
335
342
5
3535
90
175
292
0
120
89
15.5
15.5
24.80
TB060355
SPB 355 06
TB060355
6
355
362
5
3535
90
175
312
0
120
89
15.5
15.5
26.00
TB060400
SPB 400 06
TB060400
6
400
407
5
3535
90
175
357
0
120
89
15.5
15.5
29.50
TB060450
SPB 450 06
TB060450
6
450
457
5
4040
100
210
407
0
120
102
18.0
0.0
39.00
TB060500
SPB 500 06
TB060500
6
500
507
5
4040
100
210
457
0
120
102
18.0
0.0
43.00
TB060560
SPB 560 06
TB060560
6
560
567
5
4040
100
210
517
0
120
102
18.0
0.0
47.00
TB060630
SPB 630 06
TB060630
6
630
637
5
4040
100
210
587
0
120
102
18.0
0.0
55.00
TB060710
SPB 710 06
TB060710
6
710
717
5
4040
100
210
664
0
120
102
9.0
9.0
66.00
TB060800
SPB 800 06
TB060800
6
800
807
5
4545
110
242
754
0
120
114
3.0
3.0
79.00
TB060900
SPB 900 06
TB060900
6
900
907
5
4545
110
242
854
0
120
114
3.0
3.0
96.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表