您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
TBCW series (Case Unit Double type)
TSK
Ball Bushing
Housing type
Powered by
CAD模型選擇
{tsk/ball_bushing/housing_type/tbcw.prj},{NB=TBCW-13UU},{SEAL=2 seal},{SHDI=13},{W=44},{H=30.0},{L=75},{SH=15},{W1=22},{H1=26.0},{W2=5.50},{T=10},{P=33.0},{P1=50},{MXL=M 5×10},{MX=5},{XL=10},{SD=4.3},{C=813},{CO=1568},{CHAM=0.5},{CHAM1=0.5},{EXS=21.25},{EXB=28.75},{LC=3.0},{SDS=20.05},{SDB=23},{SAR=15.0},{D1=9},{X=1.4},{WX=1.5},{W3=11.00},{WDENT=22.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SHDI
Shaft Diameter
[mm]
W
Dimensions W
[mm]
H
Dimensions H
[mm]
L
Dimensions L
[mm]
SH
Dimensions SH
[mm]
W1
Dimensions W1
[mm]
H1
Dimensions H1
ⁿ/ₐ
W2
Dimensions W2
[mm]
T
Dimensions T
[mm]
P
Dimensions P
[mm]
P1
Dimensions P1
[mm]
MXL
Dimensions mxl
[mm]
SD
Dimensions SD
[mm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
TBCW-6UU
TBCW-6UU
2 seal
6
30
18.0
48
9
15
15.0
5.00
6
20.0
36
M 4× 8
3.4
323
529
TBCW-8UU
TBCW-8UU
2 seal
8
34
22.0
58
11
17
18.0
5.00
7
24.0
42
M 4× 8
3.4
431
784
TBCW-10UU
TBCW-10UU
2 seal
10
40
26.0
68
13
20
21.0
6.00
8
28.0
46
M 5×10
4.3
588
1097
TBCW-12UU
TBCW-12UU
2 seal
12
42
29.0
70
15
21
25.0
5.75
8
30.5
50
M 5×10
4.3
656
1195
TBCW-13UU
TBCW-13UU
2 seal
13
44
30.0
75
15
22
26.0
5.50
10
33.0
50
M 5×10
4.3
813
1568
TBCW-16UU
TBCW-16UU
2 seal
16
50
38.5
85
19
25
32.5
7.00
12
36.0
60
M 5×10
4.3
1225
2352
TBCW-20UU
TBCW-20UU
2 seal
20
54
42.0
96
21
27
36.0
7.00
13
40.0
70
M 6×12
5.2
1401
2744
TBCW-25UU
TBCW-25UU
2 seal
25
76
51.5
130
26
38
42.0
11.00
15
54.0
100
M 8×18
7.0
1558
3136
TBCW-30UU
TBCW-30UU
2 seal
30
78
59.5
140
30
39
49.0
10.00
18
58.0
110
M 8×18
7.0
2489
5488
TBCW-35UU
TBCW-35UU
2 seal
35
90
68.0
155
34
45
54.0
10.00
20
70.0
120
M 8×18
7.0
2646
6272
TBCW-40UU
TBCW-40UU
2 seal
40
102
78.0
175
40
51
62.0
11.00
23
80.0
140
M10×25
8.7
3430
8036
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表