您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1408 - Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 1, Fastening using through-holes
Elesa+Ganter
Linear motion components
GN 1408
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1408/gn1408_asmtab.prj},{NB=Teleskopschiene GN 1408-450-F-1-ZB (0)},{PARTNUMBER=GN 1408-450-F-1-ZB},{VP=im Paar},{L1=450},{L2=0},{L2X=450},{L3=900},{A2=99},{A3=129},{A4=185},{A5=259},{A6=274},{A7=289},{A8=387},{A9=402},{A10=417},{I4=195},{I5=211},{I6=220},{I7=387},{I8=403},{I9=412},{FS1=250},{FS2=200},{WEIGHT=1.0250},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1408_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1408-...
GN 1408-250-F-1-ZB
im Paar
250
500
-
65
-
195
210
225
-
-
-
195
211
220
-
-
-
200
150
0.5950
83024200
YES
Telescopic slide GN 1408-...
GN 1408-300-F-1-ZB
im Paar
300
600
99
129
195
257
272
-
-
-
-
114
130
139
227
243
252
200
150
0.7100
83024200
YES
Telescopic slide GN 1408-...
GN 1408-350-F-1-ZB
im Paar
350
700
99
129
185
259
274
289
-
-
-
163
179
188
291
307
316
220
180
0.8150
83024200
YES
Telescopic slide GN 1408-...
GN 1408-400-F-1-ZB
im Paar
400
800
99
129
-
259
274
-
323
338
353
163
179
188
355
371
380
250
200
0.9250
83024200
YES
Telescopic slide GN 1408-...
GN 1408-450-F-1-ZB
im Paar
450
900
99
129
185
259
274
289
387
402
417
195
211
220
387
403
412
250
200
1.0250
83024200
YES
Telescopic slide GN 1408-...
GN 1408-500-F-1-ZB
im Paar
500
1000
99
129
185
291
306
321
451
466
481
227
243
252
451
467
476
220
180
1.1750
83024200
YES
Telescopic slide GN 1408-...
GN 1408-550-F-1-ZB
im Paar
550
1100
99
129
185
323
338
353
483
498
513
259
275
284
483
499
508
220
180
1.2910
83024200
YES
Telescopic slide GN 1408-...
GN 1408-600-F-1-ZB
im Paar
600
1200
99
129
185
323
338
353
515
530
545
259
275
284
515
531
540
200
150
1.4070
83024200
YES
Telescopic slide GN 1408-...
GN 1408-650-F-1-ZB
im Paar
650
1300
99
129
185
355
370
385
579
594
609
291
307
316
579
595
604
200
150
1.5230
83024200
YES
Telescopic slide GN 1408-...
GN 1408-700-F-1-ZB
im Paar
700
1400
99
129
185
387
402
417
643
658
673
323
339
348
643
659
668
200
150
1.6390
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表