您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Zurcon® Roto Glyd Ring® S- Internal Sealing - Rotary seals, double acting sealing element from Zurcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Zurcon® Roto Glyd Ring® S
Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/zurcon_roto_glyd_ring_s/innen/zrgr_s_innen_asmtab.prj},{NB=TG5300800-Z51N (01)},{IDNR=},{SNO=3},{DN=80},{D1=95.5},{L1=6.3},{NUT=0},{DRUCK=1},{MC=Z51},{OM=N},{ORG=88.27 x 5.33},{PPATH=zrgr_s_innen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Shaft diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
TG5000100-Z51N
TG5000100
10
14.9
2.2
0.400
0.200
Extended Range
TG5000120-Z51N
TG5000120
12
16.9
2.2
0.400
0.200
Standard Range
TG5000140-Z51N
TG5000140
14
18.9
2.2
0.400
0.200
Standard Range
TG5000150-Z51N
TG5000150
15
19.9
2.2
0.400
0.200
Standard Range
TG5000160-Z51N
TG5000160
16
20.9
2.2
0.400
0.200
Standard Range
TG5000180-Z51N
TG5000180
18
22.9
2.2
0.400
0.200
Standard Range
TG5100160-Z51N
TG5100160
16
23.5
3.2
0.600
0.250
Extended Range
TG5100180-Z51N
TG5100180
18
25.5
3.2
0.600
0.250
Extended Range
TG5100200-Z51N
TG5100200
20
27.5
3.2
0.600
0.250
Standard Range
TG5100220-Z51N
TG5100220
22
29.5
3.2
0.600
0.250
Standard Range
TG5100250-Z51N
TG5100250
25
32.5
3.2
0.600
0.250
Standard Range
TG5100280-Z51N
TG5100280
28
35.5
3.2
0.600
0.250
Standard Range
TG5100300-Z51N
TG5100300
30
37.5
3.2
0.600
0.250
Standard Range
TG5100320-Z51N
TG5100320
32
39.5
3.2
0.600
0.250
Standard Range
TG5200320-Z51N
TG5200320
32
43.0
4.2
1.000
0.300
Extended Range
TG5100350-Z51N
TG5100350
35
42.5
3.2
0.600
0.250
Standard Range
TG5100360-Z51N
TG5100360
36
43.5
3.2
0.600
0.250
Standard Range
TG5200360-Z51N
TG5200360
36
47.0
4.2
1.000
0.300
Extended Range
TG5200380-Z51N
TG5200380
38
49.0
4.2
1.000
0.300
Standard Range
TG5200400-Z51N
TG5200400
40
51.0
4.2
1.000
0.300
Standard Range
TG5200420-Z51N
TG5200420
42
53.0
4.2
1.000
0.300
Standard Range
TG5200450-Z51N
TG5200450
45
56.0
4.2
1.000
0.300
Standard Range
TG5200480-Z51N
TG5200480
48
59.0
4.2
1.000
0.300
Standard Range
TG5300480-Z51N
TG5300480
48
63.5
6.3
1.300
0.350
Extended Range
TG5200500-Z51N
TG5200500
50
31.0
4.2
1.000
0.300
Standard Range
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表