您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
THRR / BHRR - Track Rollers
HepcoMotion
HDS2 Heavy Duty Linear Motion System
Track Rollers
Powered by
CAD模型選擇
{hepcomotion/10_hds2/10_16_track_rollers/10_16_1_track_rollers.prj},{NB=BHRR 122 C _0},{A=122},{C=40},{D=28},{E=25},{F=3.00},{G=50},{HGEW=24},{J=54.0},{K=56},{L=17.0},{M=0},{N=8},{P=0.0},{R=0.0},{S=0},{U=0},{W=14},{WRL=30000},{SRL=48535},{DRL=65970},{CNSMASSEXACT=2.90},{VERS=7},{VERSX=1},{X1=16.000},{X2=4.000},{X3=36.000},{X4=20.000},{X5=14.000},{X6=7.500},{X7=2.000},{X8=62.000},{X9=2.000},{C1=85.000},{C2=83.400},{C3=80.830},{C4=60.000},{C5=0.500},{ORDER=BHRR},{DESC=Blind Hole Track Roller Size 122},{USE1=HTS 33},{USE2=-},{H=M24},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/hds2-heavy-duty-linear-motion-system/},{INFODE=https://www.hepcomotion.com/de/downloads/hds2-heavy-duty-linear-motion-system-catalogue/},{MAT=},{JTYP=C},{NS=},{SL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use With Flat Track
ⁿ/ₐ
USE2
For Use With Flat Track
ⁿ/ₐ
A
Diameter
[mm]
C
Height
[mm]
D
Height
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Width across flats
[mm]
H
Thread
ⁿ/ₐ
J
Height
[mm]
K
Length
[mm]
T
Mounting Plate Screw Lengths min. / max.
[mm]
L
Length
[mm]
M
Height
[mm]
N
Height
[mm]
P
Height
[mm]
R
Height
[mm]
S
Diameter
[mm]
U
Diameter
[mm]
W
Width across flats
[mm]
WRL
Max Working Radial Load Capacity
[N]
SRL
Static Radial Load Capacities
[N]
DRL
Dynamic Radial Load Capacities
[N]
CNSMASSEXACT
Weight
[kg]
BHRR 58 C
BHRR 58 C
Blind Hole Track Roller S...
HTS 25
HTD 25
58
34
22
16
1.25
27
M10
43.0
26
0
10.0
0
5
0.0
0.0
0
0
10
10000
13271
21989
0.63
THRR 58 C 12
THRR 58 C 12
Through Hole Track Roller...
HTS 25
HTD 25
58
34
22
16
1.25
27
M12
0.0
0
6.5 - 12.5
0.0
40
5
2.5
13.5
24
28
8
10000
13271
21989
0.63
BHRR 89 C
BHRR 89 C
Blind Hole Track Roller S...
HTS 25
HTD 25
89
34
22
20
2.00
40
M16
44.0
41
0
11.5
0
5
0.0
0.0
0
0
12
20000
30185
43025
1.40
THRR 89 C 16
THRR 89 C 16
Through Hole Track Roller...
HTS 25
HTD 25
89
34
22
20
2.00
40
M16
0.0
0
9 - 16
0.0
40
5
3.0
17.0
30
34
10
20000
30185
43025
1.40
BHRR 122 C
BHRR 122 C
Blind Hole Track Roller S...
HTS 33
-
122
40
28
25
3.00
50
M24
54.0
56
0
17.0
0
8
0.0
0.0
0
0
14
30000
48535
65970
2.90
THRR 122 C 17
THRR 122 C 17
Through Hole Track Roller...
HTS 33
-
122
40
28
25
3.00
50
M24
0.0
0
6.5 - 17
0.0
50
8
4.0
22.0
40
44
14
30000
48535
65970
2.90
BHRR 144 C
BHRR 144 C
Blind Hole Track Roller S...
HTS 33
-
144
60
40
38
2.00
65
M36
80.0
70
0
21.0
0
10
0.0
0.0
0
0
19
80000
218000
150018
7.30
THRR 144 C 25
THRR 144 C 25
Through Hole Track Roller...
HTS 33
-
144
60
40
38
2.00
65
M36
0.0
0
6.5 - 25
0.0
80
10
5.0
33.0
60
66
22
80000
218000
150018
7.30
BHRN 58 C
BHRN 58 C
Blind Hole Narrow Track R...
-
-
58
14
19
16
1.25
27
M10
27.5
26
0
10.0
0
12
0.0
0.0
0
0
8
0
0
0
0.00
THRN 58 C 12
THRN 58 C 12
Through Hole Narrow Track...
-
-
58
14
19
16
1.25
27
M10
0.0
0
6.5 - 12.5
0.0
0
12
0.0
0.0
0
0
8
0
0
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表