您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
TN - Double Edge Straight Slides
HepcoMotion
PRT2 Precision Track Systems
Track System Straight Slides
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_15_track_system_straight_slides/18_15_1_double_edge_straight_slides_standard.prj},{NB=TNV2055},{A=20},{A1=20.37},{LMIN=55},{LMAX=4020},{CX=20},{P=90},{E=82},{E1=8.000},{E2=4.000},{F=4.5},{G=4.21},{H=5},{H1=2.0},{I=12.0},{J=1.75},{K=8.0},{CH=0.3},{M=5},{NL=1.75},{O=4},{PL=6.00},{Q=3.5},{R=30},{S=5.5},{T=4},{U=1.7},{CNSMASSEXACT=1.0},{ORDER=TNV20},{PREVIEW=th_tnm44.jpg},{DESC=Track system slides},{DIA=8 x 4},{DIN912=M4},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/prt2-praezisions-ring-und-ovalsysteme/},{INFOFR=https://www.hepcomotion.com/fr/downloads/prt2-couronnes-et-circuits-de-guidage-de-precision/},{L=55.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Width
[mm]
A1
Width
[mm]
C
Length
[mm]
P
Length
[mm]
E
Length
[mm]
B
Length
[mm]
DIA
Diameter
ⁿ/ₐ
F
Ø x Depth
[mm]
DIN912
DIN912 (not supplied)
ⁿ/ₐ
G
Height
[mm]
H
Width
[mm]
H1
Height
[mm]
I
Width
[mm]
J
Height
[mm]
K
Height
[mm]
CH
Chamfer
[mm]
M
Diameter
[mm]
NL
Length
[mm]
O
Diameter
[mm]
PL
Length
[mm]
Q
Width
[mm]
R
Length
[mm]
S
Length
[mm]
T
Height
[mm]
U
Height
[mm]
CNSMASSEXACT
Weight
[kg]
TNMS1230
TNMS12
Track system slides
12
12.37
10.0
45
41
37.500
6 x 3
3.5
M3
3.00
4
1.8
8.5
1.70
6.2
0.2
4
0.00
4
6.75
2.0
16
4.0
3
1.5
0.5
TNV2055
TNV20
Track system slides
20
20.37
20.0
90
82
72.500
8 x 4
4.5
M4
4.21
5
2.0
12.0
1.75
8.0
0.3
5
1.75
4
6.00
3.5
30
5.5
4
1.7
1.0
TNS2555
TNS25
Track system slides
25
25.74
20.0
90
82
72.500
10 x 5
5.5
M5
4.71
6
2.5
15.0
2.60
10.0
0.3
6
2.25
4
6.00
6.0
32
7.0
6
2.2
1.5
TNM4455
TNM44
Track system slides
44
44.74
20.0
90
82
72.500
11 x 6
7.0
M6
6.21
8
3.0
26.0
3.00
12.5
0.3
8
2.75
6
8.00
8.0
33
8.0
7
2.7
3.5
TNL7685
TNL76
Track system slides
76
76.74
30.0
180
168
132.500
20 x 12
14.0
M12
9.21
15
5.0
50.0
4.80
19.5
0.3
15
4.75
10
15.00
15.0
32
10.0
11
4.5
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表