您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
TQS-012 - Thrust Bearings - Nylon Ball Retainers
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Thrust Bearings
Thrust Bearings - Nylon Ball Retainers
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050700/p040500/tqs-012.prj},{NB=TQS-062},{PN=TQS-062},{AMERSID=1049174},{APACID=-},{EMEAID=-},{A=0.62500000},{INTERNALDIAMETE=0.628 to 0.635},{B=1.12500000},{OUTSIDEDIAMETER=1.115 to 1.124},{NOOFBALLSCIRPATT=6},{BALLDIA=0.1563},{D=0.093},{E=0.336 to 0.348},{LOADRATING15=175},{LOADRATING50=25},{ESKETCH3=0.336}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Internal Diameter Nominal
[Inch]
INTERNALDIAMETE
A Internal Diameter Actual
[Inch]
B
B Outside Diameter Nominal
[Inch]
OUTSIDEDIAMETER
B Outside Diameter Actual
[Inch]
NOOFBALLSCIRPATT
Number of Balls
ⁿ/ₐ
BALLDIA
Ball Size
[Inch]
D
D Retainer Thickness
[Inch]
E
E Overall Thickness
[Inch]
LOADRATING15
Load Ratings Stainless at 15 rpm
ⁿ/ₐ
LOADRATING50
Load Ratings Stainless at 5000 rpm
ⁿ/ₐ
TQS-012
TQS-012
1049167
-
-
1/8
0.128 to 0.133
7/16
0.430 to 0.437
6
0.0938
0.050
0.190 to 0.196
84
12
TQS-018
TQS-018
1049168
-
-
3/16
0.191 to 0.195
1/2
0.492 to 0.499
7
0.0938
0.050
0.190 to 0.196
88
12
TQS-025
TQS-025
1049169
-
-
1/4
0.253 to 0.258
9/16
0.555 to 0.562
8
0.0938
0.050
0.190 to 0.196
92
12
TQS-031
TQS-031
1049170
-
-
5/16
0.316 to 0.321
5/8
0.617 to 0.624
9
0.0938
0.050
0.190 to 0.196
95
13
TQS-037
TQS-037
1049171
-
-
3/8
0.378 to 0.383
13/16
0.805 to 0.812
6
0.1250
0.062
0.245 to 0.253
123
17
TQS-043
TQS-043
1091959
-
-
7/16
0.441 to 0.446
7/8
0.867 to 0.874
7
0.1250
0.062
0.245 to 0.253
133
19
TQS-050
TQS-050
1049172
-
-
1/2
0.503 to 0.508
15/16
0.930 to 0.937
8
0.1250
0.062
0.245 to 0.253
140
20
TQS-056
TQS-056
1049173
-
-
9/16
0.566 to 0.571
1
0.992 to 0.999
9
0.1250
0.062
0.245 to 0.253
149
21
TQS-062
TQS-062
1049174
-
-
5/8
0.628 to 0.635
1 1/8
1.115 to 1.124
6
0.1563
0.093
0.336 to 0.348
175
25
TQS-068
TQS-068
1049175
-
-
11/16
0.691 to 0.698
1 3/16
1.178 to 1.187
7
0.1563
0.093
0.336 to 0.348
191
27
TQS-075
TQS-075
1049176
-
-
3/4
0.753 to 0.760
1 1/4
1.240 to 1.249
8
0.1563
0.093
0.336 to 0.348
205
29
TQS-081
TQS-081
1049177
-
-
13/16
0.816 to 0.823
1 5/16
1.303 to 1.312
9
0.1563
0.093
0.336 to 0.348
220
31
TQS-087
TQS-087
1091960
-
-
7/8
0.878 to 0.885
1 3/8
1.365 to 1.374
10
0.1563
0.093
0.336 to 0.348
196
33
TQS-093
TQS-093
1091961
-
-
15/16
0.941 to 0.950
1 9/16
1.551 to 1.562
9
0.1875
0.125
0.427 to 0.447
268
38
TQS-100
TQS-100
1091962
-
-
1
1.003 to 1.012
1 5/8
1.613 to 1.624
10
0.1875
0.125
0.427 to 0.447
321
46
TQS-112
TQS-112
1091963
-
-
1 1/8
1.128 to 1.137
1 3/4
1.738 to 1.749
12
0.1875
0.125
0.427 to 0.447
352
50
TQS-125
TQS-125
1049178
-
-
1 1/4
1.253 to 1.262
1 7/8
1.863 to 1.874
14
0.1875
0.125
0.427 to 0.447
381
54
TQS-150
TQS-150
1091964
-
-
1 1/2
1.503 to 1.512
2 1/8
2.113 to 2.124
14
0.1875
0.125
0.427 to 0.447
365
52
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成