目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 10 - Tri-ball handles
Elesa+Ganter
操作件
GN 10
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn10/gn10.prj},{NB=Kugelkurbel GN 10-101-B8-F},{PARTNUMBER=GN 10-101-B8-F},{NR=101},{D1=B8},{D1X=8.000},{D2=15},{D3=19},{D4=20},{D5=13},{H1=17.0},{H2=40},{L=28},{ABS11=9.0},{ABS2=10.0},{ABS3=11.0},{ABS4=12.0},{ABS5=16.0},{Y=40.0},{Z=5.0},{R1=13.0},{R2=24.0},{R3=2.5},{ABS=0.000},{ABS1=0.000},{D11=6.500},{D12=2.500},{D14=4.000},{L11=49.000},{L12=9.000},{L13=14.000},{R12=12.500},{R13=24.000},{R14=2.500},{ABSR12=18.560},{ABSR13=34.010},{SCHNITTR12R13=24.397},{SCHNITTR13R14=47.952},{ABSR12X=3.264},{SCHNITTR12R13X=4.483},{SCHNITTR13R14X=2.035},{WEIGHT=0.1020},{CTN=84879059},{ROHS=YES},{X=1.890},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
NR
No.
ⁿ/ₐ
D1
Bore H7
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
~
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tri-ball handle GN 10-100...
GN 10-100-B7-F
100
B7
13
16
18
10
13.0
31
25
0.0609
84879059
YES
Tri-ball handle GN 10-101...
GN 10-101-B8-F
101
B8
15
19
20
13
17.0
40
28
0.1020
84879059
YES
Tri-ball handle GN 10-102...
GN 10-102-B8-F
102
B8
16
20
22
14
17.0
45
34
0.1300
84879059
YES
Tri-ball handle GN 10-103...
GN 10-103-B10-F
103
B10
18
23
25
16
19.5
50
41
0.1940
84879059
YES
Tri-ball handle GN 10-104...
GN 10-104-B12-F
104
B12
20
26
28
18
21.5
56
50
0.2830
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ERX-p - Adjustable handles
Elesa+Ganter
21.06.2024
GN 369.5 - Stainless Steel-Cranks, Type A, without slot
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表