您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPZ-8 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPZ
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spz/v_belts_pulleys_for_tl_spz_8.prj},{NB=TZ080200},{DESCRIPTION=SPZ 200 08},{CNSORDERNO=TZ080200},{GROOVE=8},{DP=200},{DE=204},{TYPE=3},{TAPERBUSH=3020},{HM=75},{DM=0},{DI=171},{E=0},{F=100},{L=51},{R=24.5},{S=24.5},{KG=9.30},{TYPE1=SPZ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TZ080140
SPZ 140 08
TZ080140
8
140
144
3
2517
65
0
111
100
45
27.5
27.5
4.00
TZ080150
SPZ 150 08
TZ080150
8
150
154
3
2517
65
0
121
100
45
27.5
27.5
5.10
TZ080160
SPZ 160 08
TZ080160
8
160
164
3
2517
65
0
131
100
45
27.5
27.5
5.60
TZ080180
SPZ 180 08
TZ080180
8
180
184
3
2517
65
0
151
100
45
27.5
27.5
7.10
TZ080190
SPZ 190 08
TZ080190
8
190
194
3
3020
75
0
161
100
51
24.5
24.5
8.00
TZ080200
SPZ 200 08
TZ080200
8
200
204
3
3020
75
0
171
100
51
24.5
24.5
9.30
TZ080224
SPZ 224 08
TZ080224
8
224
228
3
3020
75
0
195
100
51
24.5
24.5
11.80
TZ080250
SPZ 250 08
TZ080250
8
250
254
5
3020
75
146
221
100
51
24.5
24.5
10.50
TZ080280
SPZ 280 08
TZ080280
8
280
284
5
3020
75
146
251
100
51
24.5
24.5
10.80
TZ080355
SPZ 355 08
TZ080355
8
355
359
5
3030
75
146
326
100
76
12.0
12.0
19.00
TZ080400
SPZ 400 08
TZ080400
8
400
404
5
3030
75
146
371
100
76
12.0
12.0
19.00
TZ080450
SPZ 450 08
TZ080450
8
450
454
5
3535
90
175
421
100
89
5.5
5.5
27.30
TZ080500
SPZ 500 08
TZ080500
8
500
504
5
3535
90
175
471
100
89
5.5
5.5
30.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表