您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Non return valve - Non-return valve EBC
Definox
Safety devices
Non-return valve
Non-return valve EBC
Powered by
CAD模型選擇
{definox/appareils20de20se9curite9/clapet20anti-retour/clapet20anti-retour20ebc/appareils20de20securite9.prj},{NB=UD050A33100},{PREVIEW=../../../_pool_/f6/61/clapet_anti-retour_ebc.png},{REF=UD050A33100},{DESC=CAR EBC DIN 50},{TUBEA=50,05 / 53},{TUBEB=50,05 / 53},{V=CAR EBC},{DIAM=DIN 50},{MATB=1.4404 - CAR EBC},{MATS=PFA PTFE},{FITTING=A souder},{DEFAULTSORTATTR=30700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBEA
Ø Tube A
ⁿ/ₐ
TUBEB
Ø Tube B
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
US025A31100
US025A31100
Non return valve EBC SMS ...
22,15 / 25,4
22,15 / 25,4
Non return valve EBC
SMS 25
1.4404 - CAR EBC
PFA EPDM
To weld
US038A31100
US038A31100
Non return valve EBC SMS ...
34,85 / 38,1
34,85 / 38,1
Non return valve EBC
SMS 38
1.4404 - CAR EBC
PFA EPDM
To weld
US051A31100
US051A31100
Non return valve EBC SMS ...
47,55 / 50,8
47,55 / 50,8
Non return valve EBC
SMS 51
1.4404 - CAR EBC
PFA EPDM
To weld
US063A31100
US063A31100
Non return valve EBC SMS ...
60,25 / 63,5
60,25 / 63,5
Non return valve EBC
SMS 63
1.4404 - CAR EBC
PFA EPDM
To weld
US076A31100
US076A31100
Non return valve EBC SMS ...
72,9 / 76,1
72,9 / 76,1
Non return valve EBC
SMS 76
1.4404 - CAR EBC
PFA EPDM
To weld
US104A31100
US104A31100
Non return valve EBC SMS ...
100,05 / 104
100,05 / 104
Non return valve EBC
SMS 104
1.4404 - CAR EBC
PFA EPDM
To weld
UD025A31100
UD025A31100
Non return valve EBC DIN ...
26,05 / 29
26,05 / 29
Non return valve EBC
DIN 25
1.4404 - CAR EBC
PFA EPDM
To weld
UD032A31100
UD032A31100
Non return valve EBC DIN ...
32,05 / 35
26,05 / 29
Non return valve EBC
DIN 32
1.4404 - CAR EBC
PFA EPDM
To weld
UD040A31100
UD040A31100
Non return valve EBC DIN ...
38,05 / 41
38,05 / 41
Non return valve EBC
DIN 40
1.4404 - CAR EBC
PFA EPDM
To weld
UD050A31100
UD050A31100
Non return valve EBC DIN ...
50,05 / 53
50,05 / 53
Non return valve EBC
DIN 50
1.4404 - CAR EBC
PFA EPDM
To weld
UD065A31100
UD065A31100
Non return valve EBC DIN ...
66 / 70
66,05 /70
Non return valve EBC
DIN 65
1.4404 - CAR EBC
PFA EPDM
To weld
UD080A31100
UD080A31100
Non return valve EBC DIN ...
81 / 85
81 / 85
Non return valve EBC
DIN 80
1.4404 - CAR EBC
PFA EPDM
To weld
UD100A31100
UD100A31100
Non return valve EBC DIN ...
100,05 / 104
100,05 / 104
Non return valve EBC
DIN 100
1.4404 - CAR EBC
PFA EPDM
To weld
UD125A31100
UD125A31100
Non return valve EBC DIN ...
125,05 / 129
125,05 / 129
Non return valve EBC
DIN 125
1.4404 - CAR EBC
PFA EPDM
To weld
UU025A31100
UU025A31100
Non return valve EBC US 1...
22,15 / 25,4
22,15 / 25,4
Non return valve EBC
US 1"
1.4404 - CAR EBC
PFA EPDM
To weld
UU038A31100
UU038A31100
Non return valve EBC US 1...
34,85 / 38,1
34,85 / 38,1
Non return valve EBC
US 1"1/2
1.4404 - CAR EBC
PFA EPDM
To weld
UU051A31100
UU051A31100
Non return valve EBC US 2...
47,55 / 50,8
47,55 / 50,8
Non return valve EBC
US 2"
1.4404 - CAR EBC
PFA EPDM
To weld
UU063A31100
UU063A31100
Non return valve EBC US 2...
60,25 / 63,5
60,25 / 63,5
Non return valve EBC
US 2"1/2
1.4404 - CAR EBC
PFA EPDM
To weld
UU076A31100
UU076A31100
Non return valve EBC US 3...
72,9 / 76,1
72,9 / 76,1
Non return valve EBC
US 3"
1.4404 - CAR EBC
PFA EPDM
To weld
UU101A31100
UU101A31100
Non return valve EBC US 4...
97,45 / 101,6
97,45 / 101,6
Non return valve EBC
US 4"
1.4404 - CAR EBC
PFA EPDM
To weld
US025A32100
US025A32100
Non return valve EBC SMS ...
22,15 / 25,4
22,15 / 25,4
Non return valve EBC
SMS 25
1.4404 - CAR EBC
PFA FKM
To weld
US038A32100
US038A32100
Non return valve EBC SMS ...
34,85 / 38,1
34,85 / 38,1
Non return valve EBC
SMS 38
1.4404 - CAR EBC
PFA FKM
To weld
US051A32100
US051A32100
Non return valve EBC SMS ...
47,55 / 50,8
47,55 / 50,8
Non return valve EBC
SMS 51
1.4404 - CAR EBC
PFA FKM
To weld
US063A32100
US063A32100
Non return valve EBC SMS ...
60,25 / 63,5
60,25 / 63,5
Non return valve EBC
SMS 63
1.4404 - CAR EBC
PFA FKM
To weld
US076A32100
US076A32100
Non return valve EBC SMS ...
72,9 / 76,1
72,9 / 76,1
Non return valve EBC
SMS 76
1.4404 - CAR EBC
PFA FKM
To weld
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表