您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
V2M-M - V-Belt Pulleys - 2V Series - 10mm and 12mm Bores - DIN 1.4303 Stainless Steel
WMBerg
METRIC
Chain and Belt Drives
Pow-R-Vee®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/pow_r_vee_v_belt_drives/a103m.prj},{NB=V2M86S-15},{PN=V2M86S-15},{DES=POW-R-VEE FRICTION DR. SERIES},{CN=Master Inch/Metric Catalog},{CP=MA128},{MAT=Stainless Steel},{BS=2V},{B=10.0},{OD=100.00},{F=10},{L=20},{H=20},{H2=6.4000},{F2=1.5000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Belt Size
ⁿ/ₐ
B
Bore
[mm]
OD
Outside Diameter
[mm]
F
Face Width
[mm]
L
Overall Length
[mm]
H
Hub Diameter
[mm]
V2M86S-1
V2M86S-1
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
42.50
10
20
20
V2M86S-2
V2M86S-2
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
45.00
10
20
20
V2M86S-3
V2M86S-3
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
47.50
10
20
20
V2M86S-4
V2M86S-4
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
50.00
10
20
20
V2M86S-5
V2M86S-5
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
52.50
10
20
20
V2M86S-6
V2M86S-6
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
56.00
10
20
20
V2M86S-7
V2M86S-7
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
60.00
10
20
20
V2M86S-8
V2M86S-8
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
63.00
10
20
20
V2M86S-9
V2M86S-9
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
67.00
10
20
20
V2M86S-10
V2M86S-10
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
71.00
10
20
20
V2M86S-11
V2M86S-11
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
75.00
10
20
20
V2M86S-12
V2M86S-12
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
80.00
10
20
20
V2M86S-13
V2M86S-13
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
85.00
10
20
20
V2M86S-14
V2M86S-14
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
92.50
10
20
20
V2M86S-15
V2M86S-15
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
10.0
100.00
10
20
20
V2M88S-1
V2M88S-1
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
42.50
10
20
20
V2M88S-2
V2M88S-2
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
45.00
10
20
20
V2M88S-3
V2M88S-3
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
47.50
10
20
20
V2M88S-4
V2M88S-4
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
50.00
10
20
20
V2M88S-5
V2M88S-5
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
52.50
10
20
20
V2M88S-6
V2M88S-6
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
56.00
10
20
20
V2M88S-7
V2M88S-7
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
60.00
10
20
20
V2M88S-8
V2M88S-8
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
63.00
10
20
20
V2M88S-9
V2M88S-9
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
67.00
10
20
20
V2M88S-10
V2M88S-10
POW-R-VEE FRICTION DR. SE...
Master Inch/Metric Catalo...
Stainless Steel
2V
12.0
71.00
10
20
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V3, V4 & V5 - V-Belt Pulleys - 3V, 4V and 5V Series
WMBerg
06.06.2023
Nylon Rope Pulleys - Pulley
Rollenbau
27.09.2017
V2M - V-Belt Pulleys - 2V Series - 3/8" and 1/2" Bore - 303 Stainless Steel
WMBerg
06.06.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
A-1
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LMG - Shaft Seals - Ideal for Linear Ball Bearings
WMBerg
06.06.2023
ZG03E-F - Precision conveyor /High output type/ intermediate drive three gr...
HEFA
14.06.2024
V4 - V-Belt Pulleys - 4V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -66 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
V3M-S - 60° V Belt Pulleys - For V3M Belts - 3, 5 and 8 (mm) Bore - Single ...
WMBerg
06.06.2023
V-belt pulleys for taper bush SPZ-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V5M-S & V7M-S - 60° V Belt Pulleys - For V5M & V7M Belts - 8, 10 and 12 (mm...
WMBerg
06.06.2023
SPA/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表