您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
V Ø 2 - Light load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - INCH
DIE SPRINGS TO ISO 10243 INCH
SERIES V
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/v/v_50_inch.prj},{NB=V50-127(0-in)},{CODE=V50-127},{DHINCH=2},{DDINCH=1},{LO=127},{LOINCH=5},{LOIX=5.00},{R=40.6},{RG1I=40.60},{SXINCH=0.00},{S1INCH=1.25},{F1LBS=508},{S2INCH=1.50},{F2LBS=609},{S3INCH=1.75},{F3LBS=711},{SN=50.8},{SNINCH=2.00},{FN=3607},{FNLBS=812},{SBINCH=2.51},{FBLBS=1017},{MAT=Cr-Si},{BXHINCH=0.43 x 0.21},{DEINCH=1.93},{DE1=49.000},{B=10.900},{RG1=71.000},{H=5.300},{DDNUM=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
V50-064
V50-064
2
1
2 1/2
89.2
0.00
2.50
0.63
562
0.76
674
0.88
787
1.01
899
1.22
0.43 x 0.21
V50-076
V50-076
2
1
3
71.4
0.00
3.00
0.75
534
0.90
641
1.05
749
1.20
855
1.46
0.43 x 0.21
V50-089
V50-089
2
1
3 1/2
62.3
0.00
3.50
0.88
547
1.05
655
1.23
764
1.40
873
1.72
0.43 x 0.21
V50-102
V50-102
2
1
4
53.7
0.00
4.00
1.00
539
1.20
647
1.41
756
1.61
863
1.98
0.43 x 0.21
V50-115
V50-115
2
1
4 1/2
46.3
0.00
4.50
1.13
525
1.36
629
1.58
734
1.81
838
2.29
0.43 x 0.21
V50-127
V50-127
2
1
5
40.6
0.00
5.00
1.25
508
1.50
609
1.75
711
2.00
812
2.51
0.43 x 0.21
V50-139
V50-139
2
1
5 1/2
38.0
0.00
5.50
1.38
524
1.65
628
1.92
728
2.20
838
2.74
0.43 x 0.21
V50-152
V50-152
2
1
6
34.3
0.00
6.00
1.50
513
1.80
616
2.09
719
2.39
821
3.01
0.43 x 0.21
V50-178
V50-178
2
1
7
29.7
0.00
7.00
1.75
521
2.10
625
2.45
729
2.80
833
3.62
0.43 x 0.21
V50-203
V50-203
2
1
8
25.1
0.00
8.00
2.00
503
2.40
603
2.80
704
3.20
804
4.12
0.43 x 0.21
V50-254
V50-254
2
1
10
20.0
0.00
10.00
2.50
500
3.00
600
3.50
701
4.00
800
5.14
0.43 x 0.21
V50-305
V50-305
2
1
12
16.3
0.00
12.00
3.00
489
3.60
587
4.20
685
4.80
782
6.10
0.43 x 0.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表