您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Valve connector
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Powered by
CAD模型選擇
1361882 - SACC-VB-3CON-M16/A-1LSV110/2,0
07.12.2023
1409337 - SAC-3P-MR/BI SCO
07.12.2023
1409724 - SAC-3P-MR/BI-1L-Z SCO 180
07.12.2023
1452123 - SACC-VB-3CON-M16/A
07.12.2023
1452136 - SACC-VB-4CON-M16/A
07.12.2023
1452149 - SACC-VB-3CON-M16/A-1L-SV 24V
07.12.2023
1452152 - SACC-VB-3CON-M16/A-1L-SV 110V
07.12.2023
1452165 - SACC-VB-3CON-M16/A-1L-SV 230V
07.12.2023
1452178 - SACC-VB-3CON-M20/A-GVL 12/24V
07.12.2023
1452181 - SACC-VB-3CON-M20/A-GVL 110V
07.12.2023
1452194 - SACC-VB-3CON-M20/A-GVL 230V
07.12.2023
1452204 - SACC-VB-3CON-M16/B-1L-SV 24V
07.12.2023
1452217 - SACC-VB-3CON-M16/B-1L-SV 110V
07.12.2023
1452220 - SACC-VB-3CON-M16/B-1L-SV 230V
07.12.2023
1452233 - SACC-VB-3CON-M16/BI-1L-SV 24V
07.12.2023
1452246 - SACC-VB-3CON-M16/BI-1L-SV 110V
07.12.2023
1452259 - SACC-VB-3CON-M16/BI-1L-SV 230V
07.12.2023
1452262 - SACC-VB-3CON-M12/C-1L-SV 24V
07.12.2023
1452288 - SACC-VB-3CON-M12/C-1L-SV 230V
07.12.2023
1452291 - SACC-VB-3CON-M12/CI-1L-SV 24V
07.12.2023
1452301 - SACC-VB-3CON-M12/CI-1L-SV 110V
07.12.2023
1452314 - SACC-VB-3CON-M12/CI-1L-SV 230V
07.12.2023
1457908 - SACC-VB-5CON-M20/AD-2L 24V
07.12.2023
1458525 - SAC-3P-MS/A-1L-Z SCO
07.12.2023
1458538 - SAC-3P-MR/A-1L-Z SCO
07.12.2023
1458541 - SAC-3P-MS/B-1L-Z SCO
07.12.2023
1458554 - SAC-3P-MR/B-1L-Z SCO
07.12.2023
1458567 - SAC-3P-MS/BI-1L-Z SCO
07.12.2023
1458570 - SAC-3P-MR/BI-1L-Z SCO
07.12.2023
1458583 - SAC-4P-MS/A-1L-Z D SCO
07.12.2023
1458596 - SAC-5P-MS/AD-2L SCO
07.12.2023
1458606 - SAC-5P-MR/AD-2L SCO
07.12.2023
1511967 - SACC-V-4CON-PG7/C-3+PE
07.12.2023
1527883 - SACC-V-4CON-PG9/A
07.12.2023
1527896 - SACC-V-3CON-PG9/BI-1L-SV 24V
07.12.2023
1527906 - SACC-V-3CON-PG9/A-1L 24V
07.12.2023
1527919 - SACC-V-3CON-PG9/A-1L-SV 24V
07.12.2023
1527922 - SACC-V-3CON-PG9/A-1L-SV 120V
07.12.2023
1527935 - SACC-V-3CON-PG9/A-1L-SV 240V
07.12.2023
1527948 - SACC-V-5CON-PG9/AD-2L 24V
07.12.2023
1527951 - SACC-V-3CON-PG7/C
07.12.2023
1527964 - SACC-V-3CON-PG7/CI
07.12.2023
1527977 - SACC-V-4CON-PG7/CI
07.12.2023
1527980 - SACC-V-3CON-PG9/B
07.12.2023
1527993 - SACC-V-3CON-PG9/BI
07.12.2023
1528002 - SACC-V-3CON-PG9/B-1L-SV 24V
07.12.2023
1533291 - SACC-V-3CON-PG9/A-GVL 12/24
07.12.2023
1533301 - SACC-V-3CON-PG9/A-GVL 200/240
07.12.2023
1533314 - SACC-V-3CON-PG9/A-PFL 12/24
07.12.2023
1544714 - SACC-V-3CON-M16/A-1L-S
07.12.2023
1553886 - SACC-VQ-3CON-A-FL 24
07.12.2023
1671137 - SACC-V-3CON-PG9/A-1L-S
07.12.2023
1671140 - SACC-V-3CON-PG9/BI-1L-S
07.12.2023
1671153 - SACC-V-3CON-PG9/B-1L-S
07.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.