您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VHK-A3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Thread
SMC
bp1_all_air_system
VHK-A Finger Valve
Powered by
CAD模型選擇
{smc/bp1_all_air_system/vhk_a/vhk_a3_asmtab.prj},{NB=VHK2A-08F-01S},{GUI=VHK*A-08F-01S},{VALVE=2},{COLOR=},{BRACKET=},{OD=8},{R=1/8},{H=18},{L1=41},{L2=62.2},{L3=26.2},{L4=36.0},{L5=16.5},{L6=3.5},{M1=18.7},{Q=11},{EA1=9.7},{EA2=1.2},{CNSMASSEXACT=31},{B=58},{S=17},{BA=VHK-B1A},{C=44.5},{D=14.5},{E=1},{F=27},{G=22},{J=16.5},{K=26},{PPATH=vhk_a3/assembly/vhk_a3_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
R
Connection thread R
ⁿ/ₐ
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M1
[mm]
Q
[mm]
CNSMASSEXACT
Mass
[g]
B
[mm]
S
Width across flats
[mm]
BA
Bracket assembly no.
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
J
[mm]
K
[mm]
VHK2A-04F-M5
VHK*A-04F-M5
4
M5
18
41
52.9
23.8
29.1
16.5
3.5
15.8
11
19
49
11
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-04F-01S
VHK*A-04F-01S
4
1/8
18
41
55.4
23.8
31.6
16.5
3.5
15.8
11
21
51
13
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-06F-M5
VHK*A-06F-M5
6
M5
18
41
53.9
24.3
29.6
16.5
3.5
16.8
11
21
50
11
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-06F-01S
VHK*A-06F-01S
6
1/8
18
41
56.9
24.3
32.6
16.5
3.5
16.8
11
23
53
13
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-06F-02S
VHK*A-06F-02S
6
1/4
18
41
60.4
24.3
36.1
16.5
3.5
16.8
11
31
54
17
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-06F-03S
VHK*A-06F-03S
6
3/8
18
41
62.4
24.3
38.1
16.5
3.5
16.8
11
41
56
14
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-08F-01S
VHK*A-08F-01S
8
1/8
18
41
62.2
26.2
36.0
16.5
3.5
18.7
11
31
58
17
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-08F-02S
VHK*A-08F-02S
8
1/4
18
41
65.2
26.2
39.0
16.5
3.5
18.7
11
32
59
19
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-08F-03S
VHK*A-08F-03S
8
3/8
18
41
66.2
26.2
40.0
16.5
3.5
18.7
11
40
60
22
VHK-B1A
44.5
14.5
1
27
22
16.5
26
VHK2A-10F-02S
VHK*A-10F-02S
10
1/4
22
46
73.8
30.5
43.3
21.5
4.0
20.8
14
49
68
17
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-10F-03S
VHK*A-10F-03S
10
3/8
22
46
74.8
30.5
44.3
21.5
4.0
20.8
14
51
68
17
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-10F-04S
VHK*A-10F-04S
10
1/2
22
46
78.2
30.5
47.7
21.5
4.0
20.8
14
72
70
19
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-12F-02S
VHK*A-12F-02S
12
1/4
22
46
76.3
31.5
44.8
21.5
4.0
21.8
14
63
70
22
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-12F-03S
VHK*A-12F-03S
12
3/8
22
46
77.3
31.5
45.8
21.5
4.0
21.8
14
64
71
22
VHK-B2A
49.0
17.0
1
30
25
21.5
31
VHK2A-12F-04S
VHK*A-12F-04S
12
1/2
22
46
80.2
31.5
48.7
21.5
4.0
21.8
14
70
72
22
VHK-B2A
49.0
17.0
1
30
25
21.5
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VHK3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Threa...
SMC
28.09.2023
VHK3 - Finger Valve Standard Type/1(P): One-touch Fitting, 2(A): Male Threa...
SMC Corporation
17.06.2024
KQ2H-G - Male Connector (Sealant)
SMC Corporation
22.03.2024
VHK-AR1 - Finger Valve Flame Resistant Type/1(P)/2(A): One-touch Fitting
SMC
26.09.2023
VHK-A2 - Finger Valve Standard Type/1(P): Male Thread, 2 (A): One-touch Fit...
SMC
26.09.2023
KQ2N - Nipple
SMC
23.11.2021
VHK-A1 - Finger Valve Standard Type/1(P)/2(A): One-touch Fitting
SMC
26.09.2023
VHK1 - Finger Valve Standard Type/1(P)/2(A): One-touch Fitting
SMC
28.09.2023
VHK4 - Finger Valve Standard Type/1(P)/2(A): Male Thread
SMC
28.09.2023
VHK2 - Finger Valve Standard Type/1(P): Male Thread, 2 (A): One-touch Fitti...
SMC
28.09.2023
VHK1 - Finger Valve Standard Type/1(P)/2(A): One-touch Fitting
SMC Corporation
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表