Scraper DA 17 - Double-acting Scraper from NBR material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Scraper DA 17
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/da17/abstreifer_da_17_ass_tab.prj},{NB=WD1701000-N9 (0)},{PARTNO=WD1701000},{DN=100.0},{D3=108.0},{L3=6.0},{D4=103.5},{A=2.0},{B=8.0},{NUT=0},{MC=NBR 90 Shore A},{PPATH=abstreifer_da_17_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove Width +0.2
[mm]
D4
Bore Diameter H11
[mm]
A
Step width min.
[mm]
B
Ring width
[mm]
MC
Scarper Ring Material
ⁿ/ₐ
WD1700100-N9
WD1700100
10.0
18.0
6.0
13.5
2.0
8.0
NBR 90 Shore A
WD1700120-N9
WD1700120
12.0
20.0
6.0
15.5
2.0
8.0
NBR 90 Shore A
WD1700140-N9
WD1700140
14.0
22.0
6.0
17.5
2.0
8.0
NBR 90 Shore A
WD1700150-N9
WD1700150
15.0
23.0
6.0
18.5
2.0
8.0
NBR 90 Shore A
WD1700160-N9
WD1700160
16.0
24.0
6.0
19.5
2.0
8.0
NBR 90 Shore A
WD1700180-N9
WD1700180
18.0
26.0
6.0
21.5
2.0
8.0
NBR 90 Shore A
WD1700200-N9
WD1700200
20.0
28.0
6.0
23.5
2.0
8.0
NBR 90 Shore A
WD1700220-N9
WD1700220
22.0
30.0
6.0
25.5
2.0
8.0
NBR 90 Shore A
WD1700240-N9
WD1700240
24.0
32.0
6.0
27.5
2.0
8.0
NBR 90 Shore A
WD1700250-N9
WD1700250
25.0
33.0
6.0
28.5
2.0
8.0
NBR 90 Shore A
WD1700280-N9
WD1700280
28.0
36.0
6.0
31.5
2.0
8.0
NBR 90 Shore A
WD1700300-N9
WD1700300
30.0
38.0
6.0
33.5
2.0
8.0
NBR 90 Shore A
WD1700320-N9
WD1700320
32.0
40.0
6.0
35.5
2.0
8.0
NBR 90 Shore A
WD1700350-N9
WD1700350
35.0
43.0
6.0
38.5
2.0
8.0
NBR 90 Shore A
WD1700360-N9
WD1700360
36.0
44.0
6.0
39.5
2.0
8.0
NBR 90 Shore A
WD1700370-N9
WD1700370
37.0
45.0
6.0
40.5
2.0
8.0
NBR 90 Shore A
WD1700380-N9
WD1700380
38.0
46.0
6.0
41.5
2.0
8.0
NBR 90 Shore A
WD1700400-N9
WD1700400
40.0
48.0
6.0
43.5
2.0
8.0
NBR 90 Shore A
WD1700420-N9
WD1700420
42.0
50.0
6.0
45.5
2.0
8.0
NBR 90 Shore A
WD1700450-N9
WD1700450
45.0
53.0
6.0
48.5
2.0
8.0
NBR 90 Shore A
WD1700460-N9
WD1700460
46.0
54.0
6.0
49.5
2.0
8.0
NBR 90 Shore A
WD1700480-N9
WD1700480
48.0
56.0
6.0
51.5
2.0
8.0
NBR 90 Shore A
WD1700500-N9
WD1700500
50.0
58.0
6.0
53.5
2.0
8.0
NBR 90 Shore A
WD1700520-N9
WD1700520
52.0
60.0
6.0
55.5
2.0
8.0
NBR 90 Shore A
WD1700550-N9
WD1700550
55.0
63.0
6.0
58.5
2.0
8.0
NBR 90 Shore A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表