您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2562820000 - RJ45C5 T1D 3.2E4G/Y TY
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{weidmueller_qs/27/46/02/01/2562820000.prj},{NB=2562820000},{MANUID=2562820000},{AAH185=13.600},{AAT080=12},{AAZ315=125},{AAZ316=125},{AAZ317=125},{AAZ332=3.200},{AAZ352=1},{AAZ353=0.900},{AAZ354=0.900},{AAZ360=-40},{AAZ361=85},{BAA020=16.800},{BAB577=21.500},{BAF016=15.800},{AAF040=0.008},{AAD931=85366990},{AAO676=2562820000},{AAO663=4050118571875},{PREVIEW=../../../../_pool_/be/b5/25628200009999.png},{MANUTYPEDESC=RJ45C5 T1D 3.2E4G/Y TY},{DESCSHORT=PCB plug-in connector data, THT solder connection, 1.27 mm, Number of poles: 12, 90°, 3.2 mm, Gold over nickel, black, Tray (manual assembly)},{DESCLONG=Pluggable PCB connector for connecting data lines.},{GTIN=4050118571875},{MANUNAME=Weidmueller Group},{AAB754=Socket},{AAC108=IP20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAH185
assembly height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ353
Recommended drill hole diameter
[mm]
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2562820000
2562820000
RJ45C5 T1D 3.2E4G/Y TY
PCB 插拔式联接器数据, THT 焊接联接, 1...
用于数据线连接的插拔式印刷线路板联接器。
4050118571875
Weidmueller Group
Socket
IP20
Fixed plug connector
Blister
Nickel/gold
Phosphor bronze
13.600
CURUS
12
125
125
125
3.200
THT connection (Wave sold...
linear
1
0.900
0.900
Standard
-40
85
30...80 µ" Ni / ≥ 30 µ" A...
16.800
black
21.500
V0
PA
soldering
Soldered connection
15.800
Surface mounting
0.008
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表