您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMSKV-LT-RW - Railway cable gland LowTemp
WISKA
Brass cable glands
Powered by
CAD模型選擇
{wiska/messing_kabelverschraubungen/emskv_lt_rw.prj},{NB=EMSKV 63 LT RW 10105830},{CNSORDERNO=10105830},{TYP=EMSKV 63 LT RW},{D=M63x1.5},{NDM=63.000},{AR=34 - 48},{AZ=A},{IT=30.0},{KS=6},{TL=56.0 - 67.0},{D1=34.0 - 48.0},{TL1=67.000},{L=10.0},{L3=6.0},{L4=40.5},{SW=68},{E1=75.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA UL94-V0},{HLVL=R22=HL1 / R23=HL2},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-60°C to 100°C},{CNSQUANTITY=10},{INFO=},{VER=0},{ML=9.000},{D2=64.000},{P2=1.000},{D11=61.000},{D3=67.000},{NL1=25.428},{NL2=8.144},{C=8.336},{ID=48.200},{R1=2.000},{R2=1.000},{R3=0.500},{INFOLINKDEU=},{INFOLINKENG=},{WEIGHT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
HLVL
Hazard level EN acc. 45545
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMSKV 12 LT RW 1010...
10105823
EMSKV 12 LT RW
M12x1.5
23.0 - 30.0
3.0 - 7.0
5.0
16
18.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
50
0.019
WISKA EMSKV 16 LT RW 1010...
10105824
EMSKV 16 LT RW
M16x1.5
26.0 - 34.0
4.5 - 10.0
5.0
20
22.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
50
0.027
WISKA EMSKV 20 LT RW 1010...
10105825
EMSKV 20 LT RW
M20x1.5
29.0 - 37.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
50
0.042
WISKA EMSKV 25 LT RW 1010...
10105826
EMSKV 25 LT RW
M25x1.5
33.0 - 42.0
9.0 - 17.0
7.0
29
32.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
50
0.060
WISKA EMSKV 32 LT RW 1010...
10105827
EMSKV 32 LT RW
M32x1.5
36.0 - 44.0
13.0 - 21.0
8.0
36
40.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
25
0.098
WISKA EMSKV 40 LT RW 1010...
10105828
EMSKV 40 LT RW
M40x1.5
44.0 - 55.0
16.0 - 28.0
8.0
46
50.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
10
0.184
WISKA EMSKV 50 LT RW 1010...
10105829
EMSKV 50 LT RW
M50x1.5
51.0 - 62.0
21.0 - 35.0
9.0
55
61.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
10
WISKA EMSKV 63 LT RW 1010...
10105830
EMSKV 63 LT RW
M63x1.5
56.0 - 67.0
34.0 - 48.0
10.0
68
75.0
Cable gland: brass nickel...
R22=HL1 / R23=HL2
IP68 (5 bar/30 min) / IP6...
-60°C to 100°C
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表