您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WP-748 - T-Angle Connector Clamps
Essentra Components
Extrusions & Structural Systems
Structural System Brackets & Connectors
Structural Tubing Connectors
Structural Tubing Crosses
T-Angle Connector Clamps
Powered by
CAD模型選擇
{essentra/l1_j00000000/l2_j03000000/l3_j03050000/l4_j03050300/p080147/wp-748_asmtab.prj},{NB=WP-768},{K=50},{L1=120},{L2=68},{L3=46},{M=85.0},{S11=25.000},{A1=40.000},{A2=82.2348},{A4=61.000},{A3=25.000},{BR=5.000},{B3=51.000},{B4=28.3940},{B1=37.500},{B2=1.500},{C1=100.1970},{WAFCTC=48.000},{WAF=13.500},{BHDIA=8.500},{E8=8.700},{E1=17.0110},{E2=13.0110},{E3=31.0666},{E7=2.0110},{E6=33.6540},{E9=18.000},{G6=34.000},{G1=37.000},{G9=8.700},{G2=48.000},{G4=9.000},{G8=2.000},{G5=26.9220},{G3=46.5000},{G10=8.000},{WAP=15.58845727},{WAPDP=8.800},{D3=2.000},{D2=13.000},{WAFDP=8.800},{GC=2.000},{F1=22.9240},{ANG1=17.9600},{ANG2=17.9300},{ANG3=71.8300},{PN=WP-768},{AMERSID=1099654},{APACID=-},{EMEAID=-},{VERSION=Black},{S1=-},{S2=-},{D1=25},{D22=25},{D33=M8 x 1.25},{M1=85},{MS=Metric}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
VERSION
Finish / Coating
ⁿ/ₐ
S1
s1 Square Hole Size 1
ⁿ/ₐ
S2
s2 Square Hole Size 2
ⁿ/ₐ
D1
d1 Bore Diameter 1
ⁿ/ₐ
D22
d2 Bore Diameter 2
ⁿ/ₐ
K
k Clamping Length
[mm]
D33
d3 Thread Size
ⁿ/ₐ
L1
l1 Overall Length
[mm]
L2
l2 Overall Height
[mm]
L3
l3 Clamp Height
[mm]
M1
m Hole Center to End
ⁿ/ₐ
MS
Measurement System
ⁿ/ₐ
SER
Series Number
ⁿ/ₐ
WP-748
WP-748
1099634
-
-
Black
20
20
-
-
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-749
WP-749
1099635
-
-
Tumbled
20
20
-
-
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-750
WP-750
1099636
-
-
Black
25
25
-
-
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-751
WP-751
1099637
-
-
Tumbled
25
25
-
-
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-752
WP-752
1099638
-
-
Black
30
30
-
-
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-753
WP-753
1099639
-
-
Tumbled
30
30
-
-
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-754
WP-754
1099640
-
-
Black
30
30
-
-
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
WP-755
WP-755
1099641
-
-
Tumbled
30
30
-
-
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
WP-756
WP-756
1099642
-
-
Black
35
35
-
-
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
WP-757
WP-757
1099643
-
-
Tumbled
35
35
-
-
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
WP-758
WP-758
1099644
-
-
Black
40
40
-
-
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
WP-759
WP-759
1099645
-
-
Tumbled
40
40
-
-
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
WP-760
WP-760
1099646
-
-
Black
40
40
-
-
76
M10 x 1.5
176
98
70
127
Metric
GN193
WP-761
WP-761
1099647
-
-
Tumbled
40
40
-
-
76
M10 x 1.5
176
98
70
127
Metric
GN193
WP-762
WP-762
1099648
-
-
Black
45
45
-
-
76
M10 x 1.5
176
98
70
127
Metric
GN193
WP-763
WP-763
1099649
-
-
Tumbled
45
45
-
-
76
M10 x 1.5
176
98
70
127
Metric
GN193
WP-764
WP-764
1099650
-
-
Black
50
50
-
-
76
M10 x 1.5
176
98
70
127
Metric
GN193
WP-765
WP-765
1099651
-
-
Tumbled
50
50
-
-
76
M10 x 1.5
176
98
70
127
Metric
GN193
WP-766
WP-766
1099652
-
-
Black
-
-
20
20
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-767
WP-767
1099653
-
-
Tumbled
-
-
20
20
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-768
WP-768
1099654
-
-
Black
-
-
25
25
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-769
WP-769
1099655
-
-
Tumbled
-
-
25
25
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-770
WP-770
1099656
-
-
Black
-
-
30
30
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-771
WP-771
1099657
-
-
Tumbled
-
-
30
30
50
M8 x 1.25
120
68
46
85
Metric
GN193
WP-772
WP-772
1099658
-
-
Black
-
-
30
30
60
M8 x 1.25
141
79
59
101.5
Metric
GN193
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表