您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR210-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr210_rf_asmtab.prj},{NB=WSR210-RF-14x32},{SIZE=14x32},{D1=14},{D=32},{TKN=36},{L=25},{L1=14},{L2=17},{L3=21},{PW=44},{PN=19},{N=4},{S=4x M4},{SCRX=4},{LX=12},{TA=2.4},{M=0.09},{PPATH=parts/wsr210_rf/wsr210_rf_asmtpl.prj},{MAT=Stainless steel},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L3
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - A4-80)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR210-RF-14x32
14x32
36
25
14
17
21
44
19
4x M4
2.4
0.09
Stainless steel
84839089
WSR210-RF-15x32
15x32
38
25
14
17
21
41
19
4x M4
2.4
0.09
Stainless steel
84839089
WSR210-RF-16x32
16x32
41
25
14
17
21
38
19
4x M4
2.4
0.08
Stainless steel
84839089
WSR210-RF-18x47
18x47
130
34
17
22
28
79
30
5x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-19x47
19x47
140
34
17
22
28
75
30
5x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-20x47
20x47
140
34
17
22
28
72
30
5x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-22x47
22x47
160
34
17
22
28
65
30
5x M6
8.0
0.2
Stainless steel
84839089
WSR210-RF-24x50
24x50
210
34
17
22
28
72
34
6x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-25x50
25x50
220
34
17
22
28
69
34
6x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-28x55
28x55
240
34
17
22
28
61
31
6x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-30x55
30x55
260
34
17
22
28
57
31
6x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-32x60
32x60
370
34
17
22
28
72
38
8x M6
8.0
0.4
Stainless steel
84839089
WSR210-RF-35x60
35x60
410
34
17
22
28
65
38
8x M6
8.0
0.3
Stainless steel
84839089
WSR210-RF-38x65
38x65
440
34
17
22
28
60
35
8x M6
8.0
0.4
Stainless steel
84839089
WSR210-RF-40x65
40x65
470
34
17
22
28
57
35
8x M6
8.0
0.4
Stainless steel
84839089
WSR210-RF-42x75
42x75
800
41
20
25
33
75
42
8x M6
22.0
0.7
Stainless steel
84839089
WSR210-RF-45x75
45x75
860
41
20
25
33
70
42
7x M8
22.0
0.6
Stainless steel
84839089
WSR210-RF-48x80
48x80
920
41
20
25
33
66
39
7x M8
22.0
0.7
Stainless steel
84839089
WSR210-RF-50x80
50x80
950
41
20
25
33
63
39
7x M8
22.0
0.7
Stainless steel
84839089
WSR210-RF-55x85
55x85
1200
41
20
25
33
66
42
8x M8
22.0
0.8
Stainless steel
84839089
WSR210-RF-60x90
60x90
1310
41
20
25
33
60
40
8x M8
22.0
0.8
Stainless steel
84839089
WSR210-RF-65x95
65x95
1600
50
24
30
40
62
43
9x M8
22.0
0.9
Stainless steel
84839089
WSR210-RF-70x110
70x110
2500
50
24
30
40
71
45
8x M10
43.0
1.6
Stainless steel
84839089
WSR210-RF-75x115
75x115
2680
50
24
30
40
67
43
8x M10
43.0
1.6
Stainless steel
84839089
WSR210-RF-80x120
80x120
2860
50
24
30
40
63
42
8x M10
43.0
1.7
Stainless steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表