您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGR-..L - Straight reducing connectors
EXMAR
Connectors
Reducing connectors
Powered by
CAD模型選擇
{exmar/bodies/reducing_bodies/xgr_l.prj},{NB=XGR-22/08L 706.1024.724.20},{TYPE=XGR-22/08L},{MATNR=706.1024.724.20},{SERIE=L},{PN=250},{D1=22},{D2=8},{M1=30x2.0},{M2=14x1.5},{L=31.0},{L2=16.5},{SW2=32},{E=6.0},{KG=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGR-06/04LL 706.1024.100....
XGR-06/04LL
706.1024.100.10
LL
100
6
4
10x1.0
8x1.0
20.0
10.0
11
3.0
8
XGR-08/06LL 706.1024.140....
XGR-08/06LL
706.1024.140.10
LL
100
8
6
12x1.0
10x1.0
22.0
11.0
12
4.0
12
XGR-08/06L 706.1024.140.2...
XGR-08/06L
706.1024.140.20
L
500
8
6
14x1.5
12x1.5
25.0
11.0
14
4.0
19
XGR-10/06L 706.1024.175.2...
XGR-10/06L
706.1024.175.20
L
500
10
6
16x1.5
12x1.5
26.0
12.0
17
4.0
25
XGR-10/08L 706.1024.190.2...
XGR-10/08L
706.1024.190.20
L
500
10
8
16x1.5
14x1.5
26.0
12.0
17
6.0
25
XGR-12/06L 706.1024.215.2...
XGR-12/06L
706.1024.215.20
L
400
12
6
18x1.5
12x1.5
27.0
13.0
19
4.0
32
XGR-12/08L 706.1024.225.2...
XGR-12/08L
706.1024.225.20
L
400
12
8
18x1.5
14x1.5
27.0
13.0
19
6.0
32
XGR-12/10L 706.1024.240.2...
XGR-12/10L
706.1024.240.20
L
400
12
10
18x1.5
16x1.5
28.0
14.0
19
8.0
33
XGR-15/06L 706.1024.391.2...
XGR-15/06L
706.1024.391.20
L
400
15
6
22x1.5
12x1.5
28.0
14.0
24
4.0
51
XGR-15/08L 706.1024.400.2...
XGR-15/08L
706.1024.400.20
L
400
15
8
22x1.5
14x1.5
28.0
14.0
24
6.0
51
XGR-15/10L 706.1024.410.2...
XGR-15/10L
706.1024.410.20
L
400
15
10
22x1.5
16x1.5
29.0
15.0
24
8.0
51
XGR-15/12L 706.1024.420.2...
XGR-15/12L
706.1024.420.20
L
400
15
12
22x1.5
18x1.5
29.0
15.0
24
10.0
50
XGR-18/08L 706.1024.570.2...
XGR-18/08L
706.1024.570.20
L
400
18
8
26x1.5
14x1.5
29.0
14.0
27
6.0
70
XGR-18/10L 706.1024.575.2...
XGR-18/10L
706.1024.575.20
L
400
18
10
26x1.5
16x1.5
30.0
15.0
27
8.0
70
XGR-18/12L 706.1024.580.2...
XGR-18/12L
706.1024.580.20
L
400
18
12
26x1.5
18x1.5
30.0
15.0
27
10.0
70
XGR-18/15L 706.1024.610.2...
XGR-18/15L
706.1024.610.20
L
400
18
15
26x1.5
22x1.5
31.0
16.0
27
12.0
74
XGR-22/08L 706.1024.724.2...
XGR-22/08L
706.1024.724.20
L
250
22
8
30x2.0
14x1.5
31.0
16.5
32
6.0
100
XGR-22/10L 706.1024.725.2...
XGR-22/10L
706.1024.725.20
L
250
22
10
30x2.0
16x1.5
32.0
17.0
32
8.0
101
XGR-22/12L 706.1024.730.2...
XGR-22/12L
706.1024.730.20
L
250
22
12
30x2.0
18x1.5
32.0
17.0
32
10.0
100
XGR-22/15L 706.1024.745.2...
XGR-22/15L
706.1024.745.20
L
250
22
15
30x2.0
22x1.5
33.0
18.0
32
12.0
104
XGR-22/18L 706.1024.755.2...
XGR-22/18L
706.1024.755.20
L
250
22
18
30x2.0
26x1.5
33.0
18.0
32
15.0
104
XGR-28/10L 706.1024.830.2...
XGR-28/10L
706.1024.830.20
L
250
28
10
36x2.0
16x1.5
33.0
18.0
41
8.0
163
XGR-28/12L 706.1024.835.2...
XGR-28/12L
706.1024.835.20
L
250
28
12
36x2.0
18x1.5
33.0
18.0
41
10.0
161
XGR-28/15L 706.1024.865.2...
XGR-28/15L
706.1024.865.20
L
250
28
15
36x2.0
22x1.5
34.0
19.0
41
12.0
165
XGR-28/18L 706.1024.870.2...
XGR-28/18L
706.1024.870.20
L
250
28
18
36x2.0
26x1.5
34.0
19.0
41
15.0
164
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
XGR-..S - Straight reducing connectors
EXMAR
03.03.2023
EAR - Straight reducing adaptors with 60° taper, sealing edge form B acc. D...
EXMAR
10.02.2022
GR-..L - Straight reducing fittings
EXMAR
03.03.2023
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XKR-..L - Reducing taper standpipe connectors, pre-assembled on standpipe s...
EXMAR
03.03.2023
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..LM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
EA - Straight adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
VKO-..L/S - Straight unions with taper and O-ring
EXMAR
12.05.2022
XWEE-..LR - Adjustable male adaptor elbow connectors, with counter nut, sea...
EXMAR
28.03.2023
XGEV-..LRK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
XUC11 - Sealing Washer,International Series
Yiheda 3D Electronic Gallery
20.06.2024
XGEV-..SR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表