您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGRKO-..L M - Reducing connectors with taper and O-ring, pre-assembled on tapered nipple side
EXMAR
Tapered Seal Fittings
Connectors
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/bodies/xgrko_l.prj},{NB=XGRKO-28/06L M 707.1871.828.20},{TYPE=XGRKO-28/06L M},{MATNR=707.1871.828.20},{SERIE=L},{PN=160},{D1=28},{D2=6},{M1=36x2.0},{M2=12x1.5},{L=41.0},{L2=34.0},{SW2=36},{SW3=41},{E1=22.0},{E2=4.0},{KG=310}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
XGRKO-08/06L M 707.1871.1...
XGRKO-08/06L M
707.1871.140.20
L
315
8
6
14x1.5
12x1.5
30.5
23.5
12
17
4.0
4.0
30
XGRKO-10/06L M 707.1871.1...
XGRKO-10/06L M
707.1871.175.20
L
315
10
6
16x1.5
12x1.5
32.0
25.0
14
19
6.0
4.0
42
XGRKO-10/08L M 707.1871.1...
XGRKO-10/08L M
707.1871.190.20
L
315
10
8
16x1.5
14x1.5
32.0
25.0
14
19
6.0
6.0
40
XGRKO-12/06L M 707.1871.2...
XGRKO-12/06L M
707.1871.215.20
L
315
12
6
18x1.5
12x1.5
32.0
25.0
17
22
8.0
4.0
56
XGRKO-12/08L M 707.1871.2...
XGRKO-12/08L M
707.1871.225.20
L
315
12
8
18x1.5
14x1.5
32.0
25.0
17
22
8.0
6.0
56
XGRKO-12/10L M 707.1871.2...
XGRKO-12/10L M
707.1871.240.20
L
315
12
10
18x1.5
16x1.5
33.0
26.0
17
22
8.0
8.0
52
XGRKO-15/06L M 707.1871.3...
XGRKO-15/06L M
707.1871.391.20
L
315
15
6
22x1.5
12x1.5
35.5
28.5
22
27
10.0
4.0
88
XGRKO-15/08L M 707.1871.4...
XGRKO-15/08L M
707.1871.400.20
L
315
15
8
22x1.5
14x1.5
35.5
28.5
22
27
10.0
6.0
100
XGRKO-15/10L M 707.1871.4...
XGRKO-15/10L M
707.1871.410.20
L
315
15
10
22x1.5
16x1.5
36.0
29.0
22
27
10.0
8.0
96
XGRKO-15/12L M 707.1871.4...
XGRKO-15/12L M
707.1871.420.20
L
315
15
12
22x1.5
18x1.5
36.0
29.0
22
27
10.0
10.0
94
XGRKO-18/06L M 707.1871.5...
XGRKO-18/06L M
707.1871.563.20
L
315
18
6
26x1.5
12x1.5
35.0
28.0
24
32
13.0
4.0
112
XGRKO-18/08L M 707.1871.5...
XGRKO-18/08L M
707.1871.570.20
L
315
18
8
26x1.5
14x1.5
35.0
28.0
24
32
13.0
6.0
116
XGRKO-18/10L M 707.1871.5...
XGRKO-18/10L M
707.1871.575.20
L
315
18
10
26x1.5
16x1.5
36.0
29.0
24
32
13.0
8.0
128
XGRKO-18/12L M 707.1871.5...
XGRKO-18/12L M
707.1871.580.20
L
315
18
12
26x1.5
18x1.5
36.0
29.0
24
32
13.0
10.0
124
XGRKO-18/15L M 707.1871.6...
XGRKO-18/15L M
707.1871.610.20
L
315
18
15
26x1.5
22x1.5
37.0
30.0
24
32
13.0
12.0
126
XGRKO-22/06L M 707.1871.7...
XGRKO-22/06L M
707.1871.723.20
L
160
22
6
30x2.0
12x1.5
39.0
32.0
27
36
17.0
4.0
166
XGRKO-22/08L M 707.1871.7...
XGRKO-22/08L M
707.1871.724.20
L
160
22
8
30x2.0
14x1.5
39.0
32.0
27
36
17.0
6.0
164
XGRKO-22/10L M 707.1871.7...
XGRKO-22/10L M
707.1871.725.20
L
160
22
10
30x2.0
16x1.5
40.0
33.0
27
36
17.0
8.0
166
XGRKO-22/12L M 707.1871.7...
XGRKO-22/12L M
707.1871.730.20
L
160
22
12
30x2.0
18x1.5
40.0
33.0
27
36
17.0
10.0
166
XGRKO-22/15L M 707.1871.7...
XGRKO-22/15L M
707.1871.745.20
L
160
22
15
30x2.0
22x1.5
41.0
34.0
27
36
17.0
12.0
190
XGRKO-22/18L M 707.1871.7...
XGRKO-22/18L M
707.1871.755.20
L
160
22
18
30x2.0
26x1.5
41.0
33.5
27
36
17.0
15.0
180
XGRKO-28/06L M 707.1871.8...
XGRKO-28/06L M
707.1871.828.20
L
160
28
6
36x2.0
12x1.5
41.0
34.0
36
41
22.0
4.0
310
XGRKO-28/08L M 707.1871.8...
XGRKO-28/08L M
707.1871.829.20
L
160
28
8
36x2.0
14x1.5
41.0
34.0
36
41
22.0
6.0
306
XGRKO-28/10L M 707.1871.8...
XGRKO-28/10L M
707.1871.830.20
L
160
28
10
36x2.0
16x1.5
42.0
35.0
36
41
22.0
8.0
300
XGRKO-28/12L M 707.1871.8...
XGRKO-28/12L M
707.1871.835.20
L
160
28
12
36x2.0
18x1.5
42.0
35.0
36
41
22.0
10.0
300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XGRKO-..S M - Reducing connectors with taper and O-ring, pre-assembled on t...
EXMAR
27.09.2022
XEWKO-..L/S M - Adjustable elbow connectors with taper and O-ring, pre-asse...
EXMAR
28.03.2023
XELKO-..L/S M - Adjustable L connectors with taper and O-ring, pre-assemble...
EXMAR
28.03.2023
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on ta...
EXMAR
27.09.2022
EGKO-..LR-WD/SR-WD - Straight male adaptor unions with taper and O-ring, pr...
EXMAR
28.03.2023
XETKO-..L/S M - Adjustable T connectors with taper and O-ring, pre-assemble...
EXMAR
28.03.2023
ESS-..LR WD/SR WD - Male adaptor standpipe unions, pre-assembled on standpi...
EXMAR
28.03.2023
WV-..L/S - Elbow fittings, ISO 8434-1-EC
EXMAR
28.03.2023
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
VKO-..L/S - Straight unions with taper and O-ring
EXMAR
12.05.2022
VKOR-..L - Straight reducing unions with taper and O-ring
EXMAR
12.05.2022
EGKO-..L-NPT/S-NPT - Straight male adaptor unions NPT with taper and O-ring
EXMAR
27.09.2022
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
ESS-..LR/SR - Male adaptor standpipe unions, pre-assembled on standpipe sid...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表