您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XS DEB TG2 - Composition
CA-BE
Compositions
Type - XS
Powered by
CAD模型選擇
{ca_be/composizioni/xs/xs_deb_tg2_asmtab.prj},{NB=XS DEB TG2 246x296 /26/26/57(CC)},{CS=246},{CD=296},{A=246},{B=296},{HPSD=22},{HS3=26},{HS3X=26,36,46,56,66,76,96},{MATS3=C},{HS2=26},{HS2X=26,36,46,56,66,76,96},{MATS2=C},{HS6G2=36},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFDG2=22},{L1=190.000},{COSTTCEI=26},{DIAMC=20},{DIAMC2=14},{DIAMTCN=12},{DIAMTCEI=12},{DEB=50},{DIAMTCEITAV=8},{B3H=29},{VERS=1},{PPATH=xs_deb_tg2/xs_deb_tg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPSD
Thickness - plate PSD
[mm]
HS6G2
Thickness - plate S6G2
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFDG2
Thickness - plate PFDG2
[mm]
XSDEBTG215152C2C5
156
156
156
156
22
26
12
18
22
XSDEBTG215192C2C5
156
196
156
196
22
26
12
18
22
XSDEBTG215242C2C5
156
246
156
246
22
26
12
18
22
XSDEBTG219192C2C5
196
196
196
196
22
26
12
18
22
XSDEBTG219242C2C5
196
246
196
246
22
26
12
18
22
XSDEBTG219292C2C5
196
296
196
296
22
26
12
18
22
XSDEBTG219342C2C5
196
346
196
346
22
26
12
18
22
XSDEBTG224242C2C5
246
246
246
246
22
36
12
18
22
XSDEBTG224292C2C5
246
296
246
296
22
36
12
18
22
XSDEBTG224342C2C5
246
346
246
346
22
36
12
18
22
XSDEBTG224392C2C5
246
396
246
396
22
36
12
18
22
XSDEBTG229292C3C5
296
296
296
296
26
36
16
18
26
XSDEBTG229342C3C5
296
346
296
346
26
36
16
18
26
XSDEBTG229392C3C5
296
396
296
396
26
36
16
18
26
XSDEBTG229442C3C5
296
446
296
446
26
36
16
18
26
XSDEBTG234342C3C5
346
346
346
346
26
46
18
18
26
XSDEBTG234392C3C5
346
396
346
396
26
46
18
18
26
XSDEBTG234442C3C5
346
446
346
446
26
46
18
18
26
XSDEBTG234492C3C5
346
496
346
496
26
46
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XS DEB TG4 - Composition
CA-BE
03.11.2022
X+M DEB TG2 - Composition
CA-BE
03.11.2022
EMACN - Shock Absorbers - Economy Type
Misumi
03.06.2021
GSBR8F-S - Mounting Brackets for Gas Springs
Misumi
03.06.2021
2RUS - Rails for Switches and Sensors - Steel Type - Length Specified with ...
Misumi
03.06.2021
2P - Rail Mount Fittings
Misumi
04.06.2021
STHMRBL, STHMRL, SSTHMRL, ASTHMRL - Shaft Supports - Bracket Shaped, Compac...
Misumi
18.02.2024
STHMRB, STHMR, SSTHMR, ASTHMR - Shaft Supports - Bracket Shaped, Compact - ...
Misumi
18.02.2024
STHCBL, STHCL, SSTHCL, ATHCL - Shaft Supports - Bracket Shaped - Long Guide...
Misumi
19.10.2021
SHTCT, SHTCM, SHTCS, SHTCA - Shaft Supports - Casting, T-Shaped - Side Slit
Misumi
09.09.2019
STHRBNL, STHRNL, SSTHRNL, ATHRNL - Shaft Supports - Bracket Shaped Thick Ho...
Misumi
18.02.2024
STHISB, STHIS, SSTHIS, STHISA - Shaft Supports - Bracket Shaped - Inlay Typ...
Misumi
18.02.2024
UWFM, UWFL, UWFW - Urethane Washers for Shaft Collars - Standard/Corrugated
Misumi
16.02.2023
STHWSBL, STHWSL, SSTHWSL - Shaft Supports - Bracket Shaped Slit Clamping - ...
Misumi
09.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表