피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
YKL41 71 - Taper angle R-type locating pin for clamps - Shoulder stop screw type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykl41_71.prj},{NB=YKL51-D20-P16-B5-L15-T2},{D=20},{V=10},{S=23},{DD=17},{R=4.0},{CODE=YKL51},{TYPE=A-B},{SHA=A},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{DTOL=-0.007/-0.020},{PPOOL=[16.0:20.0/0.1]},{PTOL=0/-0.02},{BPOOL=[5.0:35.0/0.1]},{LPOOL=[15:22/1]},{TPOOL=[2.0:10.0/0.1]},{STOL=0/-0.2},{APP=M8},{HCTCPOOL='N/A','N/A','HC','HC','TC','TC'},{HCTCPOOL1='N/A','N/A','TC','TC'},{TCPOOL1=($TCPOOL.:23/1)},{ZZKCPOOL='N/A','N/A'},{ZZRBPOOL='N/A','N/A','RB','RB'},{RBPOOL2=[0.5:$RBPOOL1./0.5]},{ZZAGPOOL='N/A','N/A','AG','AG'},{AGPOOL=[60:120/30]},{P=16},{B=5},{L=15},{T=2},{HCTC=N/A},{TC=21},{ZZKC=N/A},{ZZRB=N/A},{RB=0.5},{ZZAG=N/A},{AG=60}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
V
[mm]
S
[mm]
DD
d
[mm]
R
[mm]
APP
Suitable stop screw
ⁿ/ₐ
W
[mm]
YKL41-D6-P3-B2-L5-T2
YKL41
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
8
9
4
1.0
M5
1
YKL41-D8-P3-B2-L5-T2
YKL41
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
8
11
5
1.5
M5
1
YKL41-D10-P5-B3-L8-T2
YKL41
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
8
13
7
2.0
M6
1
YKL41-D12-P7-B3-L10-T2
YKL41
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
10
15
9
3.0
M6
2
YKL41-D16-P13-B5-L12-T2
YKL41
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
10
19
13
4.0
M8
2
YKL41-D20-P16-B5-L15-T2
YKL41
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
-0.007/-0.020
10
23
17
4.0
M8
2
YKL51-D6-P3-B2-L5-T2
YKL51
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
8
9
4
1.0
M5
1
YKL51-D8-P3-B2-L5-T2
YKL51
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
8
11
5
1.5
M5
1
YKL51-D10-P5-B3-L8-T2
YKL51
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
8
13
7
2.0
M6
1
YKL51-D12-P7-B3-L10-T2
YKL51
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
10
15
9
3.0
M6
2
YKL51-D16-P13-B5-L12-T2
YKL51
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
10
19
13
4.0
M8
2
YKL51-D20-P16-B5-L15-T2
YKL51
Shoulder type, stop screw...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
10
23
17
4.0
M8
2
YKL61-D6-P3-B2-L5-T2
YKL61
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
8
9
4
1.0
M5
1
YKL61-D8-P3-B2-L5-T2
YKL61
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
8
11
5
1.5
M5
1
YKL61-D10-P5-B3-L8-T2
YKL61
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
8
13
7
2.0
M6
1
YKL61-D12-P7-B3-L10-T2
YKL61
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
10
15
9
3.0
M6
2
YKL61-D16-P13-B5-L12-T2
YKL61
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
10
19
13
4.0
M8
2
YKL61-D20-P16-B5-L15-T2
YKL61
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
-0.007/-0.020
10
23
17
4.0
M8
2
YKL71-D6-P3-B2-L5-T2
YKL71
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
8
9
4
1.0
M5
1
YKL71-D8-P3-B2-L5-T2
YKL71
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
8
11
5
1.5
M5
1
YKL71-D10-P5-B3-L8-T2
YKL71
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
8
13
7
2.0
M6
1
YKL71-D12-P7-B3-L10-T2
YKL71
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
10
15
9
3.0
M6
2
YKL71-D16-P13-B5-L12-T2
YKL71
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
10
19
13
4.0
M8
2
YKL71-D20-P16-B5-L15-T2
YKL71
Shoulder type, stop screw...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
10
23
17
4.0
M8
2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성