您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets/duplex_sprockets_16b_2.prj},{NB=102380028},{Z=28},{DE=238.4},{DP=226.85},{CNSORDERNO=102380028},{DM=130},{DMX=130.000},{D2=25},{A=70},{KG=15.38},{B2=47.7},{B1=15.8},{C=2.5},{R3=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
102380008
8
77.9
66.37
102380008
42
20
65
0.81
47.7
15.8
2.5
26
102380009
9
85.8
74.27
102380009
50
20
65
1.15
47.7
15.8
2.5
26
102380010
10
93.8
82.19
102380010
56
20
65
1.52
47.7
15.8
2.5
26
102380011
11
101.7
90.14
102380011
64
20
70
2.08
47.7
15.8
2.5
26
102380012
12
109.7
98.14
102380012
72
20
70
2.60
47.7
15.8
2.5
26
102380013
13
117.7
106.12
102380013
80
20
70
3.18
47.7
15.8
2.5
26
102380014
14
125.7
114.15
102380014
88
20
70
3.82
47.7
15.8
2.5
26
102380015
15
133.7
122.17
102380015
96
20
70
4.51
47.7
15.8
2.5
26
102380016
16
141.8
130.20
102380016
104
20
70
5.17
47.7
15.8
2.5
26
102380017
17
149.8
138.22
102380017
112
20
70
5.98
47.7
15.8
2.5
26
102380018
18
157.8
146.28
102380018
120
20
70
6.84
47.7
15.8
2.5
26
102380019
19
165.9
154.33
102380019
128
20
70
7.76
47.7
15.8
2.5
26
102380020
20
173.9
162.38
102380020
130
20
70
8.52
47.7
15.8
2.5
26
102380021
21
182.0
170.43
102380021
130
25
70
9.24
47.7
15.8
2.5
26
102380022
22
190.1
178.48
102380022
130
25
70
10.00
47.7
15.8
2.5
26
102380023
23
198.1
186.53
102380023
130
25
70
10.80
47.7
15.8
2.5
26
102380024
24
206.2
194.59
102380024
130
25
70
11.64
47.7
15.8
2.5
26
102380025
25
214.2
202.66
102380025
130
25
70
12.52
47.7
15.8
2.5
26
102380026
26
222.3
210.72
102380026
130
25
70
13.43
47.7
15.8
2.5
26
102380027
27
230.4
218.79
102380027
130
25
70
14.38
47.7
15.8
2.5
26
102380028
28
238.4
226.85
102380028
130
25
70
15.38
47.7
15.8
2.5
26
102380029
29
246.5
234.92
102380029
130
25
70
16.41
47.7
15.8
2.5
26
102380030
30
254.6
243.00
102380030
130
25
70
17.48
47.7
15.8
2.5
26
102380031
31
262.6
251.08
102380031
140
25
70
18.96
47.7
15.8
2.5
26
102380032
32
270.7
259.13
102380032
140
25
70
20.10
47.7
15.8
2.5
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Triplex sprockets 16B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 24B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 20B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 28B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Simplex sprockets 16B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex plate wheels 16B-2 - Plate wheels for roller chains - DIN 8187 - ISO...
BEA Ingranaggi
06.07.2020
Duplex sprockets ASA 60 - Sprockets for roller chains - DIN 8188 - ISO 606 ...
BEA Ingranaggi
06.07.2020
Duplex sprockets 16B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Duplex sprockets 32B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Double sprocket 3/4 x 7/16" - Double sprockets 3/4 x 7/16", suitable for tw...
Ketten Fuchs
22.09.2021
Duplex sprockets 10B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表