You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
English
中文
English (United States)
GBL01 29 - Open flange type guide shaft support, extended type, mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD Model seçimi
{yiheda/yhd_fa/a2/gbl01_29.prj},{NB=GBL13-D12},{CODE=GBL13},{TYPOOL=The stretched},{TYPOOL1=Install Kong Tong hole},{TYPE=Square Flange},{MAT1=45},{MAT2=S45C},{SUR=chrome},{D=12},{AS=1.5},{LINK=webxxx},{PPATH=gbl/assem/gbl_asmtpl.prj}
Filtre ayarları
Filtre uygula
Remove filter
Vazgeç
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
Malzeme listesi
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
National standard material
ⁿ/ₐ
MAT2
Equivalent material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
B
[mm]
PCD
[mm]
K
[mm]
W
[mm]
P
[mm]
F
[mm]
DD
[mm]
S
[mm]
AS
[mm]
S1
[mm]
X
[mm]
Y
[mm]
MPOOL
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
GBL01-D12
GBL01
Extended type
Mounting hole through hol...
Round flange
45
S45C
Black
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL02-D12
GBL02
Extended type
Mounting hole through hol...
Round flange
45
S45C
Electroless nickel platin...
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL03-D12
GBL03
Extended type
Mounting hole through hol...
Round flange
45
S45C
chrome
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL06-D12
GBL06
Extended type
Mounting hole through hol...
Round flange
0Cr18Ni9
SUS304
-
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL08-D12
GBL08
Extended type
Mounting hole through hol...
Round flange
LD30
A6061
True-color anodic oxidati...
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL09-D12
GBL09
Extended type
Mounting hole through hol...
Round flange
LD30
A6061
Black anodizing
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL11-D12
GBL11
Extended type
Mounting hole through hol...
Method blue
45
S45C
Black
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL12-D12
GBL12
Extended type
Mounting hole through hol...
Method blue
45
S45C
Electroless nickel platin...
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL13-D12
GBL13
Extended type
Mounting hole through hol...
Method blue
45
S45C
chrome
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL16-D12
GBL16
Extended type
Mounting hole through hol...
Method blue
0Cr18Ni9
SUS304
-
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL18-D12
GBL18
Extended type
Mounting hole through hol...
Method blue
LD30
A6061
True-color anodic oxidati...
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL19-D12
GBL19
Extended type
Mounting hole through hol...
Method blue
LD30
A6061
Black anodizing
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL21-D12
GBL21
Extended type
Mounting hole through hol...
Edge flange
45
S45C
Black
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL22-D12
GBL22
Extended type
Mounting hole through hol...
Edge flange
45
S45C
Electroless nickel platin...
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL23-D12
GBL23
Extended type
Mounting hole through hol...
Edge flange
45
S45C
chrome
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL26-D12
GBL26
Extended type
Mounting hole through hol...
Edge flange
0Cr18Ni9
SUS304
-
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL28-D12
GBL28
Extended type
Mounting hole through hol...
Edge flange
LD30
A6061
True-color anodic oxidati...
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
GBL29-D12
GBL29
Extended type
Mounting hole through hol...
Edge flange
LD30
A6061
Black anodizing
+0.018/0
33.0
31.8
52
5.8
20
42
40
34
35
25
4.5
1.2~1.8
1.5
1.2~1.8
11
4
M5
M5x12
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur